目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W831CIN - STEEL SPRING BALL PLUNGER WITH SLOTTED END IN STAINLESS STEEL
Boteco
BALL PLUNGERS
Powered by
CAD模型選擇
{boteco/pressori/w831cin.prj},{NB=W831.VBM08CIN},{SHA256=6iX4MD5sf499Fs9XaFHjGrTuaVf5jghVbUAWcXmBaq8=},{INAME=w8312evbm08cin},{NAME=w831.vbm08cin},{NNCUSTOM=W831CIN},{NTCUSTOM=STEEL SPRING BALL PLUNGER WITH SLOTTED END IN STAINLESS STEEL},{NBCUSTOM=W831.VBM08CIN},{LINACUSTOM=W831.VBM08CIN},{STEPFILE=W831.VBM08.step},{PNGFILE=W831CIN.png},{DWGFILE=W831.dwg},{CODE=W831.VBM08CIN},{MIS01=5},{MIS02=16},{MIS03=1.5},{MIS04=47},{MIS05=73},{MIS06=M08},{MIS07=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
s
ⁿ/ₐ
MIS02
H
ⁿ/ₐ
MIS03
h1
ⁿ/ₐ
MIS04
N1 (Newton)
ⁿ/ₐ
MIS05
N2 (Newton)
ⁿ/ₐ
MIS06
d1 6H
ⁿ/ₐ
MIS07
Weight
ⁿ/ₐ
W831.VBM04CIN
W831.VBM04CIN
2.5
9
0.8
12
22
M04
0.4
W831.VBM05CIN
W831.VBM05CIN
3
12
0.9
19
30
M05
0.9
W831.VBM06CIN
W831.VBM06CIN
3.5
14
1
28
40
M06
1.5
W831.VBM08CIN
W831.VBM08CIN
5
16
1.5
47
73
M08
3.5
W831.VBM10CIN
W831.VBM10CIN
6
19
2
66
100
M10
7
W831.VBM12CIN
W831.VBM12CIN
8
22
2.5
66
120
M12
10
W831.VBM16CIN
W831.VBM16CIN
10
24
3.5
90
180
M16
24
W831.VBM20CIN
W831.VBM20CIN
12
30
4.5
115
240
M20
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求