目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
A581 - ''EUROMODEL'' INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
FIXED AND INDEXED LEVERS
Powered by
CAD模型選擇
{boteco/leve_fisse_e_a_scatto/a581.prj},{NB=A581065.TM06X1601},{IDNR=},{ARTX=A581065.T},{L=76},{R=65},{H=43},{D=23},{DD=15.0},{C=13.0},{HH=36},{H1=40},{H2=8.0},{H3=24},{D1=M06},{D1IN='M06','M08'},{LM=80},{Q=16},{X1=30.000},{DV=12.000},{RV=20.500},{ZV=1.500},{DZV=1.500},{VR=7.500},{X=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
[mm]
DD
d
[mm]
C
c
[mm]
HH
h
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
PESO
Weight
[g]
A581043.TM04X1001
A581043.TM04X1001
51
43
33
17
11.5
9.0
29
32
6.0
18
18.0
A581052.TM06X1601
A581052.TM06X1601
63
52
41
22
15.0
12.0
36
40
8.0
23
38.0
A581065.TM06X1601
A581065.TM06X1601
76
65
43
23
15.0
13.0
36
40
8.0
24
40.0
A581080.TM08X2001
A581080.TM08X2001
93
80
54
27
19.0
15.5
44
48
8.5
29
66.0
A581094.TM08X2001
A581094.TM08X2001
109
94
56
30
19.0
18.0
45
49
9.0
30
73.0
A581108.TM12X2001
A581108.TM12X2001
125
108
64
34
24.0
21.0
51
55
10.0
35
137.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求