目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
L805 - ''EUROMODEL'' WINGNUT WITH SMOOTH HOLE INSERT
Boteco
WINGNUTS AND T HANDLES
Powered by
CAD模型選擇
{boteco/galletti_e_tiranti/l805.prj},{NB=L80552.TD060113},{ART=L80552.TD060113},{A=52},{B=19},{H=26.0},{M=9.5},{C=16.5},{D=17},{D3=13},{D1=D06},{D1X=6},{Q=18},{PESO=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ART
Art.
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
M
m
[mm]
C
c
[mm]
D
d
[mm]
D3
d3
[mm]
D1
d1
ⁿ/ₐ
Q
[mm]
PESO
Weight
[g]
L80544.TD050113
L80544.TD050113
44
16
22.0
8.0
14.0
14
10
D05
15
9
L80544.TD060113
L80544.TD060113
44
16
22.0
8.0
14.0
14
10
D06
15
9
L80544.TD080113
L80544.TD080113
44
16
22.0
8.0
14.0
14
10
D08
15
10
L80552.TD050113
L80552.TD050113
52
19
26.0
9.5
16.5
17
13
D05
18
14
L80552.TD060113
L80552.TD060113
52
19
26.0
9.5
16.5
17
13
D06
18
14
L80552.TD080113
L80552.TD080113
52
19
26.0
9.5
16.5
17
13
D08
18
15
L80552.TD100113
L80552.TD100113
52
19
26.0
9.5
16.5
17
13
D10
18
16
L80567.TD060113
L80567.TD060113
67
24
32.5
11.0
21.5
21
16
D06
18
25
L80567.TD080113
L80567.TD080113
67
24
32.5
11.0
21.5
21
16
D08
18
25
L80567.TD100113
L80567.TD100113
67
24
32.5
11.0
21.5
21
16
D10
18
26
L80567.TD120113
L80567.TD120113
67
24
32.5
11.0
21.5
21
16
D12
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求