目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
L756 - LARGE WINGNUT WITH THREADED STUD
Boteco
WINGNUTS AND T HANDLES
Powered by
CAD模型選擇
{boteco/galletti_e_tiranti/l756.prj},{NB=L75648.TM06X..01(20)},{A=45},{B=20},{H=17},{D1=M6},{D1X=6.000},{Q=20},{QX=20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ART
Art.
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
D1
d1
ⁿ/ₐ
PESO
Weight
[g]
L75648.TM06X..01
L75648.TM06X..01
45
20
17
M6
15.0
L75648.TM08X..01
L75648.TM08X..01
45
20
17
M8
17.0
L75648.TM010X..01
L75648.TM010X..01
45
20
17
M10
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求