目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48625 - Heavy split lock washers, Steel, HRC 38 - 46, Mechanical Clear Plated Chromated (ASME B18.21.1)
Bossard Inch
Washers
Spring lock washers
Powered by
CAD模型選擇
{bossard_inch/washers/spring_lock_washers/bn_48625.prj},{NB=BN 48625 3444949 heavy split lock washer 5/16},{CNSORDERNO=3444949},{BNARTNR=3444949},{BNNORM1=ASME B18.21.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=HRC 38 - 46},{BNSURFACE=Mechanical Clear Plated Chromated},{NS=5/16},{NS1=5/16},{SD=5/16 Heavy Helical Spring},{AMAX=0.322},{AMIN=0.314},{B=0.593},{T=0.097},{W=0.130},{BW=0.091}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Nominal
[Inch]
B
Outside Diameter - Max.
[Inch]
T
Mean Section Thickness ((ti+to)/2) - Min.
[Inch]
W
Section Width - Min.
[Inch]
BW
Bearing Width - Min.
[Inch]
BN 48625 3444943 heavy sp...
3444943
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
#6
0.144
0.266
0.040
0.055
0.038
BN 48625 3444946 heavy sp...
3444946
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
#8
0.170
0.307
0.047
0.062
0.043
BN 48625 3444947 heavy sp...
3444947
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
#10
0.197
0.350
0.056
0.070
0.049
BN 48625 3444948 heavy sp...
3444948
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
1/4
0.256
0.489
0.077
0.110
0.077
BN 48625 3444949 heavy sp...
3444949
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
5/16
0.318
0.593
0.097
0.130
0.091
BN 48625 3444950 heavy sp...
3444950
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
3/8
0.381
0.688
0.115
0.145
0.101
BN 48625 3458120 heavy sp...
3458120
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
7/16
0.445
0.784
0.133
0.160
0.112
BN 48625 3444951 heavy sp...
3444951
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
1/2
0.507
0.879
0.151
0.176
0.123
BN 48625 3444952 heavy sp...
3444952
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
5/8
0.635
1.087
0.189
0.210
0.147
BN 48625 3444954 heavy sp...
3444954
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
3/4
0.760
1.285
0.226
0.244
0.171
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求