目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48651 - Fender washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22.1)
Bossard Inch
Stainless steel fasteners
Washers
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/washers/bn_48651.prj},{NB=BN 48651 3447967 fender washer 0.3125},{CNSORDERNO=3447967},{BNARTNR=3447967},{BNNORM1=ASME B18.22.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=5/16},{NSH=0.3125},{A=0.344},{B=1.125},{C=0.063}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Basic
[Inch]
B
Outside Diameter - Basic
[Inch]
C
Thickness - Basic
[Inch]
BN 48651 3447965 fender w...
3447965
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
1/4
0.281
1.000
0.063
BN 48651 3447967 fender w...
3447967
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
5/16
0.344
1.125
0.063
BN 48651 3447968 fender w...
3447968
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
3/8
0.406
1.250
0.100
BN 48651 3447971 fender w...
3447971
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
1/2
0.531
1.750
0.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求