目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48754 - Blind rivets countersunk, Open end, Stainless Steel, 18-8, Plain Finish (POP®)
Bossard Inch
Pins, Rivets
Rivets
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/rivets/bn_48754.prj},{NB=BN 48754 3459000 blind rivet countersunk 1/8x0.313-0.126},{CNSORDERNO=3459000},{BNARTNR=3459000},{BNNORM1=POP®},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=0.12500000},{L=0.313},{F=0.433},{GR=0.126},{GR1=0.126},{GR2=0.187},{RPN=Pop# SSK 43 SSBS},{HS=0.133},{D=0.128},{H=0.051},{E=0.233},{W=0.076}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Rivet Diameter
[Inch]
L
Nominal Rivet Body - Length
[Inch]
F
Nominal Rivet Side - Protrusion
[Inch]
RPN
Rivet Part Number
ⁿ/ₐ
HS
Hole Size
[Inch]
D
Body Diameter
[Inch]
H
Flange Thickness
[Inch]
E
Flange Diameter
[Inch]
W
Nominal Mandrel Diameter
[Inch]
BN 48754 3457193 blind ri...
3457193
POP®
Stainless Steel
18-8
Plain Finish
1/8
0.250
0.370
Pop# SSK 42 SSBS
0.133
0.128
0.051
0.233
0.076
BN 48754 3459000 blind ri...
3459000
POP®
Stainless Steel
18-8
Plain Finish
1/8
0.313
0.433
Pop# SSK 43 SSBS
0.133
0.128
0.051
0.233
0.076
BN 48754 3459001 blind ri...
3459001
POP®
Stainless Steel
18-8
Plain Finish
1/8
0.375
0.495
Pop# SSK 44 SSBS
0.133
0.128
0.051
0.233
0.076
BN 48754 3459002 blind ri...
3459002
POP®
Stainless Steel
18-8
Plain Finish
3/16
0.425
0.585
Pop# SSK 64 SSBS
0.196
0.191
0.071
0.363
0.114
BN 48754 3459003 blind ri...
3459003
POP®
Stainless Steel
18-8
Plain Finish
3/16
0.675
0.835
Pop# SSK 68 SSBS
0.196
0.191
0.071
0.363
0.114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求