目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48288 - Wing nuts type A, Coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.17)
Bossard Inch
Nuts, Inserts
Different types of nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/different_typ_of_nuts/bn_48288.prj},{NB=BN 48288 3400954 wing nut 1/4},{CNSORDERNO=3400954},{BNARTNR=3400954},{BNNORM1=ASME B18.17},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=1/4},{NS1=0.25000000},{TT=0.250-20 UNC-2B},{TYPE=UNC},{A=1.16},{B=0.56},{C=0.17},{D=0.41},{E=0.47},{G=0.34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
A
Wing Spread
[Inch]
B
Wing Height
[Inch]
C
Wing Thick.
[Inch]
D
Between Wings
[Inch]
E
Boss. Diam.
[Inch]
G
Boss. Height
[Inch]
BN 48288 3458843 wing nut...
3458843
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
4#
0.112-40 UNC-2B
0.72
0.41
0.11
0.21
0.33
0.14
BN 48288 3458844 wing nut...
3458844
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
6#
0.138-32 UNC-2B
0.91
0.47
0.14
0.27
0.43
0.18
BN 48288 3458845 wing nut...
3458845
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
8#
0.164-32 UNC-2B
0.91
0.47
0.14
0.27
0.43
0.18
BN 48288 3400953 wing nut...
3400953
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
10#
0.190-24 UNC-2B
0.97
0.45
0.15
0.34
0.39
0.28
BN 48288 3400954 wing nut...
3400954
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/4
0.250-20 UNC-2B
1.16
0.56
0.17
0.41
0.47
0.34
BN 48288 3400955 wing nut...
3400955
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/16
0.3125-18 UNC-2B
1.44
0.67
0.18
0.50
0.55
0.41
BN 48288 3400956 wing nut...
3400956
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/8
0.375-16 UNC-2B
1.72
0.80
0.20
0.59
0.63
0.47
BN 48288 3458846 wing nut...
3458846
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
7/16
0.4375-14 UNC-2B
2.00
0.91
0.21
0.69
0.71
0.53
BN 48288 3400957 wing nut...
3400957
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/2
0.500-13 UNC-2B
2.31
1.06
0.23
0.78
0.79
0.62
BN 48288 3476269 wing nut...
3476269
ASME B18.17
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/8
0.625-11 UNC-2B
2.84
1.31
0.27
0.94
0.96
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求