您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26235 - Sealing plugs
Bossard Catalog
03 Functional Elements
03.400 Sealing technology
03.400.100 Sealing plugs
03.400.100.20 Pull version
BN 26235 Sealing plugs
Powered by
CAD模型選擇
{bossard/03/03_400/03_400_100/03_400_100_20/bn_26235/sk550.prj},{NB=3789084 (0)},{BNARTNR=3789084},{BNARTNR1=300116808},{TYPE=SK550-070},{M1=DIN 1.0403},{M2=DIN 1.0758},{FORM=0},{D1=7.000},{L1=7.500},{D2=4.100},{L2=38.000},{L3=14.000},{L4=9.000},{D3=7.000},{D4=5.700},{GV=4.980},{GM=1.900},{K=1.800},{J=3.600},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
TYPE
ⁿ/ₐ
M1
MATERIAL SLEEVE
ⁿ/ₐ
M2
MATERIAL MANDREL
ⁿ/ₐ
D1
EXPANDER
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
D4
[mm]
GV
WEIGHT PRE-ASSEMBLED
[g]
GM
WEIGHT INSTALLED
[g]
BNMAT
Werkstoff
ⁿ/ₐ
3789512
3789512
300116805
SK550-040
DIN 1.0403
DIN 1.0758
4.000
4.500
2.500
39.000
9.000
6.500
4.000
3.600
1.710
0.400
3788721
3788721
300116806
SK550-050
DIN 1.0403
DIN 1.0758
5.000
5.500
3.000
41.000
10.000
7.500
5.000
4.000
2.680
0.700
3789400
3789400
300116807
SK550-060
DIN 1.0403
DIN 1.0758
6.000
6.500
3.400
43.000
12.000
8.000
6.000
5.000
3.610
1.200
3789084
3789084
300116808
SK550-070
DIN 1.0403
DIN 1.0758
7.000
7.500
4.100
38.000
14.000
9.000
7.000
5.700
4.980
1.900
3789033
3789033
300118382
SK550-080
DIN 1.0403
DIN 1.0758
8.000
8.500
4.200
40.000
15.000
10.500
8.000
6.200
6.330
2.800
3788743
3788743
300118383
SK550-090
DIN 1.0403
DIN 1.0758
9.000
9.500
4.500
43.000
17.000
11.000
9.000
7.000
8.230
4.000
3789470
3789470
300118384
SK550-100
DIN 1.0403
DIN 1.0758
10.000
10.500
4.750
45.000
19.000
12.500
10.000
7.700
10.570
5.600
3788714
3788714
300205965
SK550-120
DIN 1.0403
DIN 1.0758
12.000
12.500
5.700
50.000
24.000
16.500
12.000
10.300
16.770
7.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求