目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 866 - Adjusting rings light range without set screw (VSM 15210), plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.400 Adjusting rings / Clamping rings
BN 866 Adjusting rings light range, without set screw
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_400/bn_866/bn_866.prj},{NB=BN 866 1315668 adjusting ring 28},{CNSORDERNO=1315668},{BNARTNR=1315668},{BNNORM1=VSM 15210},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D1=28.000},{REIHE=1},{B=15.000},{D2=50.000},{D3=M8},{D3N=8.000},{D3K=6.647},{D3KS=6.466},{D4=6.000},{L=12.000},{DP=2.000},{N=1.200},{T=2.500},{S=0.000},{GS=M8x12},{KERBSTIFT=6x45},{KEGELSTIFT=6x45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
B
[mm]
D2
[mm]
D3
Thread drilling
ⁿ/ₐ
BN 866 1315528 adjusting ...
1315528
VSM 15210
Steel
plain
5.000
7.000
14.000
M2.6
BN 866 1315536 adjusting ...
1315536
VSM 15210
Steel
plain
6.000
8.000
16.000
M3
BN 866 1315552 adjusting ...
1315552
VSM 15210
Steel
plain
8.000
9.000
20.000
M4
BN 866 1315560 adjusting ...
1315560
VSM 15210
Steel
plain
10.000
10.000
25.000
M5
BN 866 1315579 adjusting ...
1315579
VSM 15210
Steel
plain
12.000
12.000
28.000
M6
BN 866 1315587 adjusting ...
1315587
VSM 15210
Steel
plain
14.000
12.000
30.000
M6
BN 866 1315595 adjusting ...
1315595
VSM 15210
Steel
plain
15.000
12.000
30.000
M6
BN 866 1315609 adjusting ...
1315609
VSM 15210
Steel
plain
16.000
12.000
32.000
M6
BN 866 1315617 adjusting ...
1315617
VSM 15210
Steel
plain
18.000
13.000
34.000
M6
BN 866 1315625 adjusting ...
1315625
VSM 15210
Steel
plain
20.000
13.000
36.000
M6
BN 866 1315633 adjusting ...
1315633
VSM 15210
Steel
plain
22.000
13.000
40.000
M6
BN 866 1315641 adjusting ...
1315641
VSM 15210
Steel
plain
25.000
15.000
42.000
M8
BN 866 1315668 adjusting ...
1315668
VSM 15210
Steel
plain
28.000
15.000
50.000
M8
BN 866 1315676 adjusting ...
1315676
VSM 15210
Steel
plain
30.000
15.000
50.000
M8
BN 866 1315684 adjusting ...
1315684
VSM 15210
Steel
plain
32.000
16.000
52.000
M8
BN 866 1315692 adjusting ...
1315692
VSM 15210
Steel
plain
35.000
16.000
55.000
M8
BN 866 1315706 adjusting ...
1315706
VSM 15210
Steel
plain
36.000
16.000
58.000
M8
BN 866 1315714 adjusting ...
1315714
VSM 15210
Steel
plain
40.000
18.000
62.000
M10
BN 866 1315722 adjusting ...
1315722
VSM 15210
Steel
plain
45.000
18.000
68.000
M10
BN 866 1315730 adjusting ...
1315730
VSM 15210
Steel
plain
50.000
18.000
75.000
M10
BN 866 1315757 adjusting ...
1315757
VSM 15210
Steel
plain
55.000
20.000
80.000
M10
BN 866 1315765 adjusting ...
1315765
VSM 15210
Steel
plain
60.000
20.000
90.000
M10
BN 866 1315781 adjusting ...
1315781
VSM 15210
Steel
plain
65.000
20.000
100.000
M10
BN 866 1315803 adjusting ...
1315803
VSM 15210
Steel
plain
70.000
20.000
100.000
M10
BN 866 1315811 adjusting ...
1315811
VSM 15210
Steel
plain
80.000
23.000
115.000
M12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 25 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H...
Bossard Catalog
31.10.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
26.06.2024
BN 868 - Adjusting rings without set screw (DIN 705 A), plain
Bossard Catalog
31.10.2023
DIN 937 - Hexagon thin slotted and castle nuts
Fabory
13.02.2023
BN 20241 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated with t...
Bossard Catalog
31.10.2023
GN 705 - Set collars,Type E, Grub screw with internal hexagon DIN 914
Ganter
19.06.2024
GN 705 - Set collars, Type A, Grub screw with slot ISO 7434 (DIN 553)
Ganter
19.06.2024
NFLW - Flange bearings 2-hole
MOVET
14.10.2022
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 1631 - Adjusting rings without set screw (DIN 705 A), zinc plated blue
Bossard Catalog
31.10.2023
SCTW, PSCTW, SSCTW - Shaft Collars - Set Screw, with 2 Holes
Misumi
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求