目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14075 - Spoked handwheels with revolving handle (Elesa® VRTP+I), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14075 Spoked handwheels with revolving handle
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14075/bn_14075_asmtab.prj},{NB=BN 14075 3619530 spoked handwheel 78720-R},{CNSORDERNO=3619530},{BNARTNR=3619530},{BNNORM1=Elesa® VRTP+I},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=78720-R},{DESCRIPTION=VRTP.160+I A-8},{DIM01=160},{DIM02=51},{DIM03=25.0},{DIM04=26},{DIM05=24},{DIM06=31},{DIM07=40},{DIM08=8},{DIM09=27},{DIM10=73},{DIM11=M8},{DIM11X=8.000},{DIM12=65},{DIM13=363},{LX=80.000},{PPATH=bn_14075_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
dH7
[mm]
DIM09
h
[mm]
DIM10
H
[mm]
DIM11
m
ⁿ/ₐ
DIM12
r
[mm]
DIM13
Weight
[g]
BN 14075 1099264 spoked h...
1099264
Elesa® VRTP+I
Thermoplastic
black matt
78421-R
VRTP.80+I A-8
80
35
18.0
18
16
20
25
8
17
45
M6
29
104
BN 14075 1076973 spoked h...
1076973
Elesa® VRTP+I
Thermoplastic
black matt
78422-R
VRTP.80+I A-10
80
35
18.0
18
16
20
25
10
17
45
M6
29
100
BN 14075 3619529 spoked h...
3619529
Elesa® VRTP+I
Thermoplastic
black matt
78520-R
VRTP.100+I A-8
99
37
20.0
18
16
20
25
8
17
60
M6
37
150
BN 14075 1099272 spoked h...
1099272
Elesa® VRTP+I
Thermoplastic
black matt
78521-R
VRTP.100+I A-10
99
37
20.0
18
16
20
25
10
17
60
M6
37
145
BN 14075 1076981 spoked h...
1076981
Elesa® VRTP+I
Thermoplastic
black matt
78522-R
VRTP.100+I A-12
99
37
20.0
18
16
20
25
12
17
60
M6
37
140
BN 14075 3619526 spoked h...
3619526
Elesa® VRTP+I
Thermoplastic
black matt
78620-R
VRTP.125+I A-8
125
44
22.0
22
20
26
31
8
22
65
M8
48
250
BN 14075 1099280 spoked h...
1099280
Elesa® VRTP+I
Thermoplastic
black matt
78621-R
VRTP.125+I A-12
125
44
22.0
22
20
26
31
12
22
65
M8
48
245
BN 14075 1077007 spoked h...
1077007
Elesa® VRTP+I
Thermoplastic
black matt
78622-R
VRTP.125+I A-14
125
44
22.0
22
20
26
31
14
22
65
M8
48
240
BN 14075 3619530 spoked h...
3619530
Elesa® VRTP+I
Thermoplastic
black matt
78720-R
VRTP.160+I A-8
160
51
25.0
26
24
31
40
8
27
73
M8
65
363
BN 14075 1099302 spoked h...
1099302
Elesa® VRTP+I
Thermoplastic
black matt
78721-R
VRTP.160+I A-14
160
51
25.0
26
24
31
40
14
27
73
M8
65
356
BN 14075 1077015 spoked h...
1077015
Elesa® VRTP+I
Thermoplastic
black matt
78722-R
VRTP.160+I A-16
160
51
25.0
26
24
31
40
16
27
73
M8
65
339
BN 14075 3619531 spoked h...
3619531
Elesa® VRTP+I
Thermoplastic
black matt
78820-R
VRTP.200+I A-8
200
61
28.0
30
28
36
48
8
34
80
M8
84
579
BN 14075 1097539 spoked h...
1097539
Elesa® VRTP+I
Thermoplastic
black matt
78821-R
VRTP.200+I A-16
200
61
28.0
30
28
36
48
16
34
80
M8
84
552
BN 14075 1077023 spoked h...
1077023
Elesa® VRTP+I
Thermoplastic
black matt
78823-R
VRTP.200+I A-20
200
61
28.0
30
28
36
48
20
34
80
M8
84
525
BN 14075 1097547 spoked h...
1097547
Elesa® VRTP+I
Thermoplastic
black matt
78921-R
VRTP.250+I A-20
250
69
32.0
35
33
44
58
20
38
90
M10
105
904
BN 14075 1077031 spoked h...
1077031
Elesa® VRTP+I
Thermoplastic
black matt
78923-R
VRTP.250+I A-24
250
69
32.0
35
33
44
58
24
38
90
M10
105
888
BN 14075 1097563 spoked h...
1097563
Elesa® VRTP+I
Thermoplastic
black matt
78958-R
VRTP.300+I A-20
300
78
35.5
40
37
52
66
20
43
90
M10
127
1050
BN 14075 1077201 spoked h...
1077201
Elesa® VRTP+I
Thermoplastic
black matt
78961-R
VRTP.300+I A-26
300
78
35.5
40
37
52
66
26
43
90
M10
123
1111
BN 14075 1097571 spoked h...
1097571
Elesa® VRTP+I
Thermoplastic
black matt
79021-R
VRTP.375+I A-26
375
87
39.0
35
33
70
81
26
43
90
M10
160
1240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求