Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3023 - Retractable cylindrical handles turnable with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 3023 Retractable cylindrical handles turnable with threaded stud
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3023/bn_3023_asmtab.prj},{NB=BN 3023 3836364 retractable cylindrical handle turnable with threaded stud 20 0},{BNARTNR=3836364},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{POS=0},{D=20},{H=50},{KLEIND=15.0},{C=5.0},{E1=10},{E2=11},{D1=M6},{S=9},{TYP=A},{X1=6},{P=1.250},{PPATH=bn_3023_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
C
[mm]
E1
[mm]
E2
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
TYP
ⁿ/ₐ
BN 3023 3836364 retractab...
3836364
FASTEKS® FAL
Reinforced polyamide
black
20
50
15.0
5.0
10
11
M6
9
A
BN 3023 3836366 retractab...
3836366
FASTEKS® FAL
Reinforced polyamide
black
25
70
19.0
6.5
13
15
M8
10
A
BN 3023 3836367 retractab...
3836367
FASTEKS® FAL
Reinforced polyamide
black
26
82
26.0
8.0
17
19
M10
15
B
BN 3023 3836368 retractab...
3836368
FASTEKS® FAL
Reinforced polyamide
black
26
90
26.0
8.0
17
19
M10
15
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求