您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14292 - Fold-away handles with double guide stud, steel black-oxide (Elesa® IR.612), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14292 Fold-away handles with double guide stud, steel black-oxide
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14292/bn_14292.prj},{NB=BN 14292 1458086 fold-away handle 28446-90},{CNSORDERNO=1458086},{BNARTNR=1458086},{BNNORM1=Elesa® IR.612},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=28446},{DESCRIPTION=IR.612/65 S.D.20},{POS=90},{DIM01=65},{DIM02=89},{DIM03=85},{DIM04=20},{DIM06=22},{DIM08=1.0},{DIM09=M6},{DIM10=6},{DIM11=3},{DIM05=19.5},{H2=19.500},{DIM07=0.6},{NDM=6.000},{KDM=4.917},{DIM12=3},{DIM13=7.0},{DIM14=120°},{KUT=120.000},{WEIGHT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
L
[mm]
DIM03
M
[mm]
DIM04
D
[mm]
DIM06
r
[mm]
DIM08
s
[mm]
DIM09
f
ⁿ/ₐ
DIM10
h1
[mm]
DIM11
d1
[mm]
BN 14292 1458043 fold-awa...
1458043
Elesa® IR.612
Polypropylene
black, matte finish
28443
IR.612/56 S.D.16
56
74
71
16
19
2.5
M4
5
3
BN 14292 1458078 fold-awa...
1458078
Elesa® IR.612
Polypropylene
black, matte finish
28445
IR.612/65 S.D.16
65
83
80
16
20
3.0
M4
5
3
BN 14292 1458086 fold-awa...
1458086
Elesa® IR.612
Polypropylene
black, matte finish
28446
IR.612/65 S.D.20
65
89
85
20
22
1.0
M6
6
3
BN 14292 1458094 fold-awa...
1458094
Elesa® IR.612
Polypropylene
black, matte finish
28448
IR.612/80 S.D.20
80
104
100
20
23
1.5
M6
6
3
BN 14292 1458108 fold-awa...
1458108
Elesa® IR.612
Polypropylene
black, matte finish
28450
IR.612/90 S.D.20
90
114
110
20
24
3.0
M6
6
3
BN 14292 1630199 fold-awa...
1630199
Elesa® IR.612
Polypropylene
black, matte finish
28451
IR.612/90 S.D.26
90
118
113
26
27
1.0
M6
7
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求