您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14278 - Revolving handles with threaded stud, steel matte chrome-plated, handle with hex socket (Elesa® I.281+x), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14278 Revolving handles with threaded stud, steel matte chrome-plated, handle with hex socket
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14278/bn_14278.prj},{NB=BN 14278 1805487 revolving handle 22512},{CNSORDERNO=1805487},{BNARTNR=1805487},{BNNORM1=Elesa® I.281+x},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=22512},{DESCRIPTION=I.281/65+x-M10},{DIM01=65},{DIM02=23},{DIM03=19},{DIM04=M10},{NDM=10.000},{KDM=8.160},{DIM05=17},{DIM06=6},{WEIGHT=90},{D=12.000},{D2=16.000},{L=56.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14278 1805371 revolvin...
1805371
Elesa® I.281+x
Thermoset
black
22311
I.281/40+x-M6
40
18
15
M6
13
4
28
BN 14278 1805401 revolvin...
1805401
Elesa® I.281+x
Thermoset
black
22411
I.281/50+x-M8
50
21
17
M8
15
5
52
BN 14278 1805479 revolvin...
1805479
Elesa® I.281+x
Thermoset
black
22511
I.281/65+x-M8
65
23
19
M8
17
6
86
BN 14278 1805487 revolvin...
1805487
Elesa® I.281+x
Thermoset
black
22512
I.281/65+x-M10
65
23
19
M10
17
6
90
BN 14278 1805495 revolvin...
1805495
Elesa® I.281+x
Thermoset
black
22611
I.281/80+x-M10
80
26
21
M10
18
6
132
BN 14278 1805509 revolvin...
1805509
Elesa® I.281+x
Thermoset
black
22711
I.281/90+x-M10
90
28
22
M10
18
8
170
BN 14278 1806920 revolvin...
1806920
Elesa® I.281+x
Thermoset
black
22811
I.281/100+x-M12
102
31
25
M12
20
8
245
BN 14278 1937669 revolvin...
1937669
Elesa® I.281+x
Thermoset
black
22812
I.281/100+x-M14
102
31
25
M14
20
8
248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求