您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14277 - Revolving handles with plain through hole (Elesa® I.281), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14277 Revolving handles with plain through hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14277/bn_14277.prj},{NB=BN 14277 1805320 revolving handle 22501},{CNSORDERNO=1805320},{BNARTNR=1805320},{BNNORM1=Elesa® I.281},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=22501},{DESCRIPTION=I.281/65},{DIM01=64},{DIM02=23},{DIM03=19},{DIM04=12},{DIM05=16},{DIM06=56},{WEIGHT=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
d
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14277 1805304 revolvin...
1805304
Elesa® I.281
Thermoset
black
22301
I.281/40
39
18
15
8
12
35
10
BN 14277 1805312 revolvin...
1805312
Elesa® I.281
Thermoset
black
22401
I.281/50
50
21
17
10
14
43
16
BN 14277 1805320 revolvin...
1805320
Elesa® I.281
Thermoset
black
22501
I.281/65
64
23
19
12
16
56
22
BN 14277 1805339 revolvin...
1805339
Elesa® I.281
Thermoset
black
22601
I.281/80
79
26
21
13
17
70
37
BN 14277 1805347 revolvin...
1805347
Elesa® I.281
Thermoset
black
22701
I.281/90
89
28
22
14
19
79
49
BN 14277 1805363 revolvin...
1805363
Elesa® I.281
Thermoset
black
22801
I.281/100
100
31
25
16
20
89
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求