目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14256 - Handles with threaded stud, steel zinc plated (Elesa® P.131 p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14256 Handles with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14256/bn_14256.prj},{NB=BN 14256 1984357 handle 46411},{CNSORDERNO=1984357},{BNARTNR=1984357},{BNNORM1=Elesa® P.131 p},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=46411},{DESCRIPTION=P.131/35p-M8x25},{DIM02=24.5},{DIM01=34},{DIM03=19},{DIM04=M8},{DIM05=25},{WEIGHT=36},{NDM=8.000},{KDM=6.466},{P=1.250},{SIZE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM02
L
[mm]
DIM01
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14256 1984357 handle 4...
1984357
Elesa® P.131 p
Thermoset
black
46411
P.131/35p-M8x25
24.5
34
19
M8
25
36
BN 14256 1984365 handle 4...
1984365
Elesa® P.131 p
Thermoset
black
46511
P.131/45p-M10x20
34.0
44
24
M10
20
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求