目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3010 - T-Handles with internal plastic thread (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.40 T-Handles
BN 3010 T-Handles with internal plastic thread
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_40/bn_3010/bn_3010.prj},{NB=BN 3010 3826377 T-handle with internal plastic thread 50},{BNARTNR=3826377},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{A=50},{B=15},{H=24},{H1=17},{D=14.0},{D1=M5},{D2=9.0},{NENN=50},{P=0.800},{X1=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
H1
h1
[mm]
D
d
[mm]
D1
d1
ⁿ/ₐ
D2
d2
[mm]
BN 3010 3826377 T-handle ...
3826377
FASTEKS® FAL
Reinforced polyamide
black
50
15
24
17
14.0
M5
9.0
BN 3010 3826378 T-handle ...
3826378
FASTEKS® FAL
Reinforced polyamide
black
50
15
24
17
14.0
M6
11.0
BN 3010 3826379 T-handle ...
3826379
FASTEKS® FAL
Reinforced polyamide
black
50
15
24
17
14.0
M8
14.0
BN 3010 3826380 T-handle ...
3826380
FASTEKS® FAL
Reinforced polyamide
black
60
18
33
24
16.5
M5
9.0
BN 3010 3826381 T-handle ...
3826381
FASTEKS® FAL
Reinforced polyamide
black
60
18
33
24
16.5
M6
11.0
BN 3010 3826382 T-handle ...
3826382
FASTEKS® FAL
Reinforced polyamide
black
60
18
33
24
16.5
M8
14.0
BN 3010 3826383 T-handle ...
3826383
FASTEKS® FAL
Reinforced polyamide
black
60
18
33
24
16.5
M10
15.5
BN 3010 3826384 T-handle ...
3826384
FASTEKS® FAL
Reinforced polyamide
black
72
19
34
20
18.0
M6
11.0
BN 3010 3826385 T-handle ...
3826385
FASTEKS® FAL
Reinforced polyamide
black
72
19
34
20
18.0
M8
14.0
BN 3010 3826386 T-handle ...
3826386
FASTEKS® FAL
Reinforced polyamide
black
72
19
34
20
18.0
M10
15.5
BN 3010 3826387 T-handle ...
3826387
FASTEKS® FAL
Reinforced polyamide
black
72
19
34
20
18.0
M12
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求