目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22836 - Cable ties, all-plastic (ABB Ty-Fast®), PA 6.6, natural
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.300 Cable ties
03.100.300.80 Standard cable ties
BN 22836, BN 22835 Cable ties, all-plastic
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_300/03_100_300_80/bn_22836_22835/bn_22836.prj},{NB=BN 22836 3792229 cable tie TY125-50},{CNSORDERNO=3792229},{BNARTNR=3792229},{BNNORM1=ABB Ty-Fast®},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{B=4.6},{A=140},{C=1.24},{D=5.6},{E=8.0},{MBD=25},{R=220},{NRCODE=TY125-50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
[mm]
D
[mm]
E
[mm]
MBD
Ø max.
[mm]
R
Tensile strength
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 22836 3792222 cable ti...
3792222
ABB Ty-Fast®
Polyamide PA 6.6
natural
2.4
115
1.12
3.9
4.6
25
80
TY100-18
BN 22836 3792223 cable ti...
3792223
ABB Ty-Fast®
Polyamide PA 6.6
natural
2.4
140
1.12
3.9
4.6
32
80
TY125-18-100
BN 22836 3792224 cable ti...
3792224
ABB Ty-Fast®
Polyamide PA 6.6
natural
2.4
157
1.12
3.9
4.6
38
80
TY125-18-M
BN 22836 3792225 cable ti...
3792225
ABB Ty-Fast®
Polyamide PA 6.6
natural
3.6
143
1.17
4.6
6.1
32
180
TY125-40
BN 22836 3792226 cable ti...
3792226
ABB Ty-Fast®
Polyamide PA 6.6
natural
3.6
205
1.17
4.6
6.1
50
180
TY200-40
BN 22836 3792227 cable ti...
3792227
ABB Ty-Fast®
Polyamide PA 6.6
natural
3.6
292
1.17
4.6
6.1
76
180
TY300-40
BN 22836 3792228 cable ti...
3792228
ABB Ty-Fast®
Polyamide PA 6.6
natural
3.6
370
1.17
4.6
6.1
102
180
TY400-40
BN 22836 3792229 cable ti...
3792229
ABB Ty-Fast®
Polyamide PA 6.6
natural
4.6
140
1.24
5.6
8.0
25
220
TY125-50
BN 22836 3792230 cable ti...
3792230
ABB Ty-Fast®
Polyamide PA 6.6
natural
4.6
188
1.24
5.6
8.0
44
220
TY175-50
BN 22836 3792231 cable ti...
3792231
ABB Ty-Fast®
Polyamide PA 6.6
natural
4.6
228
1.24
5.6
8.0
57
220
TY225-50
BN 22836 3792232 cable ti...
3792232
ABB Ty-Fast®
Polyamide PA 6.6
natural
4.6
291
1.24
5.6
8.0
76
220
TY300-50
BN 22836 3792233 cable ti...
3792233
ABB Ty-Fast®
Polyamide PA 6.6
natural
4.6
365
1.24
5.6
8.0
102
220
TY400-50
BN 22836 3792234 cable ti...
3792234
ABB Ty-Fast®
Polyamide PA 6.6
natural
7.6
220
1.60
8.3
12.2
50
540
TY200-120
BN 22836 3792236 cable ti...
3792236
ABB Ty-Fast®
Polyamide PA 6.6
natural
7.6
374
1.60
8.3
12.2
102
540
TY400-120-100
BN 22836 3792237 cable ti...
3792237
ABB Ty-Fast®
Polyamide PA 6.6
natural
7.6
456
1.60
8.3
12.2
124
540
TY450-120-50
BN 22836 3792238 cable ti...
3792238
ABB Ty-Fast®
Polyamide PA 6.6
natural
7.6
634
1.60
8.3
12.2
184
540
TY600-120
BN 22836 3792239 cable ti...
3792239
ABB Ty-Fast®
Polyamide PA 6.6
natural
7.6
718
1.60
8.3
12.2
204
540
TY800-120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求