目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22337 - EMC-Ex-cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.40 Cable glands for hazardous areas
BN 22337-22338 EMC-Ex-cable glands metric, for stationary cable installation
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_40/bn_22337_22338/k102_1xxx_00_ex.prj},{NB=9017788},{BNARTNR=9017788},{L=8.0},{SW1=29},{SW2=32.0},{EK=32.0},{H=37.5},{INSTDM=6},{EF007839=25},{STGEW=48.0},{PACK=50},{TEMPV=-40},{TEMPH=85},{EF003712=1.5},{EF000368=8.0},{EF000177=29},{NDM=25.000},{EF005466=10},{NDM2=27},{ORING=1.000},{CTN=74198090},{L1=17.500},{H1=28.400},{R=9.000},{R1=0.500},{CENTER=2.750},{CENTER2=5.630},{SW2W=5.000},{HCAP=20.400},{NOCUPEROU=1.0},{HHOLE=10.200},{PRICEQUANTITY=100},{HHOLE2=18.000},{QUANTITYMIN=50},{NDM2D=6.500},{QUANTITYINT=50},{D1=2.000},{CUSTOMS_TARIFF_NUMBER1=74199990},{R2=0.500},{SW1W=3.500},{NDMD=6.000},{P=1.500},{B=2.000},{B1=0.200},{O=2.050},{HHOLE3=20.000},{HHOLE4=7.000},{CH=20.000},{D8=10.000},{L3=12.000},{L4=6.000},{L5=9.000},{D=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
E
Clamping range cable shield
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATFD
Material spring
[Edelstahl]
MATS
Material dust cap
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
ⁿ/ₐ
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
9017785
9017785
K102-1012-00-EX
M12x1.5
3 - 7
2.5-5
6.5
16
17.5
17.5
28.0
3
17.1
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017786
9017786
K102-1016-00-EX
M16x1.5
6 - 10
4-7
7.0
20
22.0
22.0
33.0
3
27.2
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017787
9017787
K102-1020-00-EX
M20x1.5
8 - 13
5-10
8.0
24
26.0
26.0
34.0
3
35.7
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017788
9017788
K102-1025-00-EX
M25x1.5
10 - 17
7-14
8.0
29
32.0
32.0
37.5
6
48.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017789
9017789
K102-1032-00-EX
M32x1.5
11 - 21
9-17
9.0
36
39.0
39.0
47.5
12
102.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
25
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017790
9017790
K102-1040-00-EX
M40x1.5
16 - 28
14-24
9.0
45
50.0
50.0
53.5
14
157.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
10
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017791
9017791
K102-1050-00-EX
M50x1.5
21 - 35
17-31
10.0
55
60.0
60.0
62.0
20
288.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
5
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9017792
9017792
K102-1063-00-EX
M63x1.5
34 - 48
25-43
10.0
68
74.0
74.0
63.0
25
365.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 302
PE-LD
PA6
CR / NBR
NBR
5
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求