您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80346 - Prevailing torque type hex lock nuts thin type, with polyamide insert (NFE 25-412), cl. 06 / 08, zinc nickel passivated sealed
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 80346 Prevailing torque type hex lock nuts thin type with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_80346/bn_80346.prj},{NB=BN 80346 8228418 prevailing torque type hex lock nut M12},{CNSORDERNO=8228418},{BNARTNR=8228418},{BNNORM1=NFE 25-412},{BNMAT=Stahl 06 / 08},{CNSMAT=Stahl 06 / 08},{BNSURFACE=Zink Nickel passiviert versiegelt},{D=12.000},{P=1.750},{DA=13.000},{M=11.700},{M1=7.100},{S=18.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Schluesselweite
[mm]
BN 80346 8046417 prevaili...
8046417
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
4.000
3.242
0.700
4.000
4.700
2.300
7.000
BN 80346 8046425 prevaili...
8046425
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
5.000
4.134
0.800
5.750
5.600
3.200
8.000
BN 80346 8046433 prevaili...
8046433
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
6.000
4.917
1.000
6.750
6.100
3.000
10.000
BN 80346 8046441 prevaili...
8046441
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
8.000
6.647
1.250
8.750
8.800
4.600
13.000
BN 80346 8212031 prevaili...
8212031
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
10.000
8.376
1.500
10.800
11.100
6.500
16.000
BN 80346 8228418 prevaili...
8228418
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
12.000
10.106
1.750
13.000
11.700
7.100
18.000
BN 80346 8050031 prevaili...
8050031
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
16.000
13.835
2.000
17.300
14.000
8.000
24.000
BN 80346 8050066 prevaili...
8050066
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
18.000
15.294
2.500
19.500
15.500
9.000
27.000
BN 80346 8050082 prevaili...
8050082
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
20.000
17.294
2.500
21.600
16.600
10.000
30.000
BN 80346 8050104 prevaili...
8050104
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
22.000
19.294
2.500
23.700
17.600
11.000
34.000
BN 80346 8050112 prevaili...
8050112
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
24.000
20.752
3.000
25.900
20.000
12.000
36.000
BN 80346 8050120 prevaili...
8050120
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
27.000
23.752
3.000
29.100
22.200
13.500
41.000
BN 80346 8050139 prevaili...
8050139
NFE 25-412
Steel 06 / 08
zinc nickel passivated se...
30.000
26.211
3.500
32.400
25.700
15.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求