目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 164 - Prevailing torque type hex lock nuts high type with polyamide insert (DIN 982; DIN 6924; ~ISO 7040), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 164, BN 82226 Prevailing torque type hex lock nuts with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_164_82226/bn_164.prj},{NB=BN 164 1095188 prevailing torque type hex lock nut M14},{CNSORDERNO=1095188},{BNARTNR=1095188},{BNNORM1=DIN 982},{BNNORM2=DIN 6924},{BNNORM3=~ISO 7040},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=14.000},{P=2.000},{DA=15.100},{M=16.000},{M1=12.100},{S=22.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 164 1095129 prevailing...
1095129
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
5.000
4.134
0.800
5.750
6.300
4.400
8.000
BN 164 1095137 prevailing...
1095137
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
6.000
4.917
1.000
6.750
8.000
4.900
10.000
BN 164 1095145 prevailing...
1095145
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
8.000
6.647
1.250
8.750
9.500
6.440
13.000
BN 164 1095153 prevailing...
1095153
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
10.000
8.376
1.500
10.800
11.500
8.040
17.000
BN 164 1095161 prevailing...
1095161
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
12.000
10.106
1.750
13.000
14.000
10.370
19.000
BN 164 1095188 prevailing...
1095188
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
14.000
11.835
2.000
15.100
16.000
12.100
22.000
BN 164 1095196 prevailing...
1095196
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
16.000
13.835
2.000
17.300
18.000
14.100
24.000
BN 164 1095218 prevailing...
1095218
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
18.000
15.294
2.500
19.500
20.000
15.100
27.000
BN 164 1095226 prevailing...
1095226
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
20.000
17.294
2.500
21.600
22.000
16.900
30.000
BN 164 1095234 prevailing...
1095234
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
22.000
19.294
2.500
23.700
25.000
18.100
32.000
BN 164 1095242 prevailing...
1095242
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
24.000
20.752
3.000
25.900
28.000
20.200
36.000
BN 164 8205140 prevailing...
8205140
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
27.000
23.752
3.000
28.900
31.000
22.500
41.000
BN 164 8205167 prevailing...
8205167
DIN 982
DIN 6924
~ISO 7040
Steel 8
zinc plated blue
36.000
31.670
4.000
37.900
38.900
29.400
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求