目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 712 - Hex nuts with captive conical spring washer, cl. 8, zinc plated blue / mechanical zinc plated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.20 Hex nuts with integrated locking washer
BN 712 Hex nuts with captive conical spring washer
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_20/bn_712/bn_712.prj},{NB=BN 712 1248448 Hex nut with captive washer M5},{CNSORDERNO=1248448},{BNARTNR=1248448},{BNMAT=Stahl 8 / Federstahl},{CNSMAT=Stahl 8 / Federstahl},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{C=1.200},{DC=15.000},{M=6.000},{M1=4.000},{S=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
C
Flange thickness min.
[mm]
DC
Flange diameter max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 712 1248413 Hex nut wi...
1248413
Steel 8 / spring steel
zinc plated blue
3.000
2.459
0.500
0.800
10.000
4.000
2.400
5.500
BN 712 1248421 Hex nut wi...
1248421
Steel 8 / spring steel
zinc plated blue
4.000
3.242
0.700
1.000
12.000
5.000
3.200
7.000
BN 712 1248448 Hex nut wi...
1248448
Steel 8 / spring steel
zinc plated blue
5.000
4.134
0.800
1.200
15.000
6.000
4.000
8.000
BN 712 1248456 Hex nut wi...
1248456
Steel 8 / spring steel
zinc plated blue
6.000
4.917
1.000
1.500
18.000
7.500
5.000
10.000
BN 712 1248464 Hex nut wi...
1248464
Steel 8 / spring steel
zinc plated blue
8.000
6.647
1.250
2.000
23.000
9.700
6.500
13.000
BN 712 1248472 Hex nut wi...
1248472
Steel 8 / spring steel
zinc plated blue
10.000
8.376
1.500
2.500
28.000
12.000
8.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求