目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2332 - Lock washers medium series (NFE 25-511M; Rip-Lock™), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 2332, BN 20510, BN 85460 Lock washers medium series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_2332_20510_85460/bn_2332.prj},{NB=BN 2332 2064154 lock washer M6},{CNSORDERNO=2064154},{BNARTNR=2064154},{BNNORM1=NFE 25-511M},{BNNORM2=Rip-Lock™},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D1=6.100},{D2=14.000},{H=2.100},{S=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
H
[mm]
S
Thickness
[mm]
BN 2332 2064111 lock wash...
2064111
NFE 25-511M
Rip-Lock™
Stainless steel A2
M3
3.100
8.000
1.000
0.600
BN 2332 2064138 lock wash...
2064138
NFE 25-511M
Rip-Lock™
Stainless steel A2
M4
4.100
10.000
1.400
0.900
BN 2332 2064146 lock wash...
2064146
NFE 25-511M
Rip-Lock™
Stainless steel A2
M5
5.100
12.000
1.800
1.100
BN 2332 2064154 lock wash...
2064154
NFE 25-511M
Rip-Lock™
Stainless steel A2
M6
6.100
14.000
2.100
1.300
BN 2332 2064162 lock wash...
2064162
NFE 25-511M
Rip-Lock™
Stainless steel A2
M8
8.200
18.000
2.350
1.400
BN 2332 2064170 lock wash...
2064170
NFE 25-511M
Rip-Lock™
Stainless steel A2
M10
10.200
22.000
2.750
1.600
BN 2332 2064189 lock wash...
2064189
NFE 25-511M
Rip-Lock™
Stainless steel A2
M12
12.400
27.000
3.100
1.800
BN 2332 3667700 lock wash...
3667700
NFE 25-511M
Rip-Lock™
Stainless steel A2
M14
14.400
30.000
3.700
2.400
BN 2332 2064197 lock wash...
2064197
NFE 25-511M
Rip-Lock™
Stainless steel A2
M16
16.400
32.000
4.100
2.800
BN 2332 2064200 lock wash...
2064200
NFE 25-511M
Rip-Lock™
Stainless steel A2
M20
20.500
40.000
4.900
3.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求