目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 762 - Split spring lock washers with flat end (DIN 127 B), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 761, BN 20430, BN 762, BN 763, BN 764 Split spring lock washers with flat end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_761_20430_762_763_764/bn_762.prj},{NB=BN 762 1275739 split spring lock washer B 16 },{CNSORDERNO=1275739},{BNARTNR=1275739},{BNNORM1=DIN 127 B},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-blau},{D=16.000},{DA=17.000},{DW=27.400},{H=3.500},{H1=8.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 762 1275607 split spri...
1275607
DIN 127 B
Spring steel
mechanical zinc plated bl...
2.500
2.900
5.100
0.600
1.400
BN 762 1275623 split spri...
1275623
DIN 127 B
Spring steel
mechanical zinc plated bl...
3.000
3.400
6.200
0.800
1.900
BN 762 1275631 split spri...
1275631
DIN 127 B
Spring steel
mechanical zinc plated bl...
3.500
3.900
6.700
0.800
1.900
BN 762 1275658 split spri...
1275658
DIN 127 B
Spring steel
mechanical zinc plated bl...
4.000
4.400
7.600
0.900
2.100
BN 762 1275666 split spri...
1275666
DIN 127 B
Spring steel
mechanical zinc plated bl...
5.000
5.400
9.200
1.200
2.800
BN 762 1275674 split spri...
1275674
DIN 127 B
Spring steel
mechanical zinc plated bl...
6.000
6.500
11.800
1.600
3.800
BN 762 1275682 split spri...
1275682
DIN 127 B
Spring steel
mechanical zinc plated bl...
7.000
7.500
12.800
1.600
3.800
BN 762 1275690 split spri...
1275690
DIN 127 B
Spring steel
mechanical zinc plated bl...
8.000
8.500
14.800
2.000
4.700
BN 762 1275704 split spri...
1275704
DIN 127 B
Spring steel
mechanical zinc plated bl...
10.000
10.700
18.100
2.200
5.200
BN 762 1275712 split spri...
1275712
DIN 127 B
Spring steel
mechanical zinc plated bl...
12.000
12.700
21.100
2.500
5.900
BN 762 1275720 split spri...
1275720
DIN 127 B
Spring steel
mechanical zinc plated bl...
14.000
14.700
24.100
3.000
7.100
BN 762 1275739 split spri...
1275739
DIN 127 B
Spring steel
mechanical zinc plated bl...
16.000
17.000
27.400
3.500
8.300
BN 762 1275747 split spri...
1275747
DIN 127 B
Spring steel
mechanical zinc plated bl...
18.000
19.000
29.400
3.500
8.300
BN 762 1275755 split spri...
1275755
DIN 127 B
Spring steel
mechanical zinc plated bl...
20.000
21.200
33.600
4.000
9.400
BN 762 1275763 split spri...
1275763
DIN 127 B
Spring steel
mechanical zinc plated bl...
22.000
23.500
35.900
4.000
9.400
BN 762 1275771 split spri...
1275771
DIN 127 B
Spring steel
mechanical zinc plated bl...
24.000
25.500
40.000
5.000
11.800
BN 762 1275798 split spri...
1275798
DIN 127 B
Spring steel
mechanical zinc plated bl...
27.000
28.500
43.000
5.000
11.800
BN 762 1275801 split spri...
1275801
DIN 127 B
Spring steel
mechanical zinc plated bl...
30.000
31.700
48.200
6.000
14.200
BN 762 1275828 split spri...
1275828
DIN 127 B
Spring steel
mechanical zinc plated bl...
33.000
34.700
55.200
6.000
14.200
BN 762 1275836 split spri...
1275836
DIN 127 B
Spring steel
mechanical zinc plated bl...
36.000
37.700
58.200
6.000
14.200
BN 762 1437011 split spri...
1437011
DIN 127 B
Spring steel
mechanical zinc plated bl...
39.000
40.700
61.200
6.000
14.200
BN 762 1437038 split spri...
1437038
DIN 127 B
Spring steel
mechanical zinc plated bl...
42.000
43.700
68.200
7.000
16.500
BN 762 1437046 split spri...
1437046
DIN 127 B
Spring steel
mechanical zinc plated bl...
45.000
46.700
71.200
7.000
16.500
BN 762 1437054 split spri...
1437054
DIN 127 B
Spring steel
mechanical zinc plated bl...
48.000
50.500
75.000
7.000
16.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求