目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1352 - Split spring lock washers for screws with cylindrical head (DIN 7980), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 5258, BN 1352 Split spring lock washers for screws with cylindrical head
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_5258_1352/bn_1352.prj},{NB=BN 1352 1116819 helical spring lock washer M6 },{CNSORDERNO=1116819},{BNARTNR=1116819},{BNNORM1=DIN 7980},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=M6},{DA=6.1},{DW=9.900},{H=1.600},{R=0.300},{D1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Thread max.
ⁿ/ₐ
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Outer diameter of bearing face
[mm]
H
Height
[mm]
R
Radius
[mm]
BN 1352 1116789 helical s...
1116789
DIN 7980
Stainless steel A4
M3
3.1
5.600
1.000
0.200
BN 1352 1116797 helical s...
1116797
DIN 7980
Stainless steel A4
M4
4.1
7.000
1.200
0.200
BN 1352 1116800 helical s...
1116800
DIN 7980
Stainless steel A4
M5
5.1
8.800
1.600
0.200
BN 1352 1116819 helical s...
1116819
DIN 7980
Stainless steel A4
M6
6.1
9.900
1.600
0.300
BN 1352 1116827 helical s...
1116827
DIN 7980
Stainless steel A4
M8
8.1
12.700
2.000
0.500
BN 1352 1425196 helical s...
1425196
DIN 7980
Stainless steel A4
M10
10.2
16.000
2.500
0.800
BN 1352 1425218 helical s...
1425218
DIN 7980
Stainless steel A4
M12
12.2
18.000
2.500
0.800
BN 1352 1425226 helical s...
1425226
DIN 7980
Stainless steel A4
M16
16.2
24.400
3.500
1.000
BN 1352 1425234 helical s...
1425234
DIN 7980
Stainless steel A4
M20
20.2
30.600
4.500
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求