目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13265 - Pan head screws with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT PT®; WN 1452), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 13265 Pan head screws with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_13265/bn_13265.prj},{NB=BN 13265 3060255 pan head screw K30 x 12 WN 1452 / 10 IP},{CNSORDERNO=3060255},{BNARTNR=3060255},{BNNORM1=WN 1452},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=K30},{D=3.0},{P=1.40},{D2=1.66},{L=12},{DK=5.60},{K=2.10},{TPA=10 IP},{A=2.80},{T=1.00},{T2=1.30},{T1=0.13},{AA=1.50},{R=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
TPA
Torxplusautos
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
BN 13265 3205122 pan head...
3205122
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K18
1.8
0.80
5
3.60
1.30
6 IP
1.75
0.50
0.65
BN 13265 3205123 pan head...
3205123
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K18
1.8
0.80
6
3.60
1.30
6 IP
1.75
0.50
0.65
BN 13265 3205125 pan head...
3205125
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K18
1.8
0.80
8
3.60
1.30
6 IP
1.75
0.50
0.65
BN 13265 3205126 pan head...
3205126
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K18
1.8
0.80
10
3.60
1.30
6 IP
1.75
0.50
0.65
BN 13265 3060236 pan head...
3060236
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K20
2.0
0.89
5
3.60
1.50
6 IP
1.75
0.65
0.80
BN 13265 3060237 pan head...
3060237
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K20
2.0
0.89
6
3.60
1.50
6 IP
1.75
0.65
0.80
BN 13265 3060239 pan head...
3060239
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K20
2.0
0.89
8
3.60
1.50
6 IP
1.75
0.65
0.80
BN 13265 3060240 pan head...
3060240
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K20
2.0
0.89
10
3.60
1.50
6 IP
1.75
0.65
0.80
BN 13265 3060241 pan head...
3060241
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
5
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3060243 pan head...
3060243
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
6
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3060244 pan head...
3060244
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
8
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3060245 pan head...
3060245
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
10
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3205127 pan head...
3205127
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
12
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3314686 pan head...
3314686
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
14
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3143466 pan head...
3143466
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
1.00
16
4.00
1.40
6 IP
1.75
0.65
0.80
BN 13265 3205129 pan head...
3205129
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.20
5
4.20
1.60
8 IP
2.40
0.70
0.90
BN 13265 3060246 pan head...
3060246
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.20
6
4.20
1.60
8 IP
2.40
0.70
0.90
BN 13265 3060247 pan head...
3060247
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.20
8
4.20
1.60
8 IP
2.40
0.70
0.90
BN 13265 3060248 pan head...
3060248
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.20
10
4.20
1.60
8 IP
2.40
0.70
0.90
BN 13265 3060249 pan head...
3060249
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.20
12
4.20
1.60
8 IP
2.40
0.70
0.90
BN 13265 3060250 pan head...
3060250
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.20
16
4.20
1.60
8 IP
2.40
0.70
0.90
BN 13265 3060251 pan head...
3060251
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.40
6
5.60
2.10
10 IP
2.80
1.00
1.30
BN 13265 3314687 pan head...
3314687
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.40
7
5.60
2.10
10 IP
2.80
1.00
1.30
BN 13265 3060252 pan head...
3060252
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.40
8
5.60
2.10
10 IP
2.80
1.00
1.30
BN 13265 3060253 pan head...
3060253
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.40
10
5.60
2.10
10 IP
2.80
1.00
1.30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求