目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 955 - Slotted flat countersunk head wood screws (DIN 97), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 955 Slotted flat countersunk head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_955/bn_955.prj},{NB=BN 955 1423991 slotted flat countersunk head wood screw 4x12},{CNSORDERNO=1423991},{BNARTNR=1423991},{BNNORM1=DIN 97},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=4.0},{P=1.800},{L=12.0},{DK=7.500},{DS=4.000},{K=2.200},{N=1.000},{T=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
B
Distance
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
BN 955 3274297 slotted fl...
3274297
DIN 97
Steel
zinc plated blue
2.0
1.400
0.900
10.0
3.800
2.000
6.000
1.200
0.500
0.400
BN 955 3460216 slotted fl...
3460216
DIN 97
Steel
zinc plated blue
2.0
1.400
0.900
12.0
3.800
2.000
7.200
1.200
0.500
0.400
BN 955 3460217 slotted fl...
3460217
DIN 97
Steel
zinc plated blue
2.0
1.400
0.900
16.0
3.800
2.000
9.600
1.200
0.500
0.400
BN 955 3460218 slotted fl...
3460218
DIN 97
Steel
zinc plated blue
2.0
1.400
0.900
20.0
3.800
2.000
12.000
1.200
0.500
0.400
BN 955 1423827 slotted fl...
1423827
DIN 97
Steel
zinc plated blue
2.5
1.700
1.100
12.0
4.700
2.500
7.200
1.500
0.600
0.500
BN 955 1423843 slotted fl...
1423843
DIN 97
Steel
zinc plated blue
2.5
1.700
1.100
16.0
4.700
2.500
9.600
1.500
0.600
0.500
BN 955 3460220 slotted fl...
3460220
DIN 97
Steel
zinc plated blue
2.5
1.700
1.100
20.0
4.700
2.500
12.000
1.500
0.600
0.500
BN 955 1423886 slotted fl...
1423886
DIN 97
Steel
zinc plated blue
2.5
1.700
1.100
25.0
4.700
2.500
15.000
1.500
0.600
0.500
BN 955 3460221 slotted fl...
3460221
DIN 97
Steel
zinc plated blue
2.5
1.700
1.100
30.0
4.700
2.500
18.000
1.500
0.600
0.500
BN 955 1423932 slotted fl...
1423932
DIN 97
Steel
zinc plated blue
3.0
2.100
1.350
16.0
5.600
3.000
9.600
1.650
0.800
0.600
BN 955 1387286 slotted fl...
1387286
DIN 97
Steel
zinc plated blue
3.0
2.100
1.350
20.0
5.600
3.000
12.000
1.650
0.800
0.600
BN 955 1387308 slotted fl...
1387308
DIN 97
Steel
zinc plated blue
3.0
2.100
1.350
25.0
5.600
3.000
15.000
1.650
0.800
0.600
BN 955 1387316 slotted fl...
1387316
DIN 97
Steel
zinc plated blue
3.0
2.100
1.350
30.0
5.600
3.000
18.000
1.650
0.800
0.600
BN 955 1387332 slotted fl...
1387332
DIN 97
Steel
zinc plated blue
3.0
2.100
1.350
40.0
5.600
3.000
24.000
1.650
0.800
0.600
BN 955 1423975 slotted fl...
1423975
DIN 97
Steel
zinc plated blue
3.5
2.400
1.600
16.0
6.500
3.500
9.600
1.930
0.800
0.700
BN 955 1387448 slotted fl...
1387448
DIN 97
Steel
zinc plated blue
3.5
2.400
1.600
20.0
6.500
3.500
12.000
1.930
0.800
0.700
BN 955 1387464 slotted fl...
1387464
DIN 97
Steel
zinc plated blue
3.5
2.400
1.600
25.0
6.500
3.500
15.000
1.930
0.800
0.700
BN 955 1387480 slotted fl...
1387480
DIN 97
Steel
zinc plated blue
3.5
2.400
1.600
30.0
6.500
3.500
18.000
1.930
0.800
0.700
BN 955 1387499 slotted fl...
1387499
DIN 97
Steel
zinc plated blue
3.5
2.400
1.600
35.0
6.500
3.500
21.000
1.930
0.800
0.700
BN 955 1387502 slotted fl...
1387502
DIN 97
Steel
zinc plated blue
3.5
2.400
1.600
40.0
6.500
3.500
24.000
1.930
0.800
0.700
BN 955 1423991 slotted fl...
1423991
DIN 97
Steel
zinc plated blue
4.0
2.800
1.800
12.0
7.500
4.000
7.200
2.200
1.000
0.800
BN 955 1424017 slotted fl...
1424017
DIN 97
Steel
zinc plated blue
4.0
2.800
1.800
16.0
7.500
4.000
9.600
2.200
1.000
0.800
BN 955 1387626 slotted fl...
1387626
DIN 97
Steel
zinc plated blue
4.0
2.800
1.800
20.0
7.500
4.000
12.000
2.200
1.000
0.800
BN 955 1387642 slotted fl...
1387642
DIN 97
Steel
zinc plated blue
4.0
2.800
1.800
25.0
7.500
4.000
15.000
2.200
1.000
0.800
BN 955 1387669 slotted fl...
1387669
DIN 97
Steel
zinc plated blue
4.0
2.800
1.800
30.0
7.500
4.000
18.000
2.200
1.000
0.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求