目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 50005 - Hexalobular (6 Lobe) socket oval head chipboard screws, fully threaded, steel case-hardened, nickel plated
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 50005 Hexalobular (6 Lobe) socket oval head chipboard screw
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_50005/bn_50005.prj},{NB=BN 50005 3058226 Hexalobular (6 Lobe) socket oval head chipboard screw 3.5x40},{CNSORDERNO=3058226},{BNARTNR=3058226},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=vernickelt},{INNENSECHSRUN=T15},{D1=3.5},{P=1.600},{L=40.0},{A=2.600},{D2=7.200},{F=1.000},{K=2.000},{R=1.400},{RF=5.400},{MZ=4.300},{TZ=2.340},{Y=3.200},{A1=3.350},{T=1.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
BN 50005 3058206 Hexalobu...
3058206
Steel case-hardened
nickel plated
T10
3.0
1.350
12.0
6.000
BN 50005 3058209 Hexalobu...
3058209
Steel case-hardened
nickel plated
T10
3.0
1.350
16.0
6.000
BN 50005 3058211 Hexalobu...
3058211
Steel case-hardened
nickel plated
T10
3.0
1.350
20.0
6.000
BN 50005 3058213 Hexalobu...
3058213
Steel case-hardened
nickel plated
T10
3.0
1.350
25.0
6.000
BN 50005 3058215 Hexalobu...
3058215
Steel case-hardened
nickel plated
T15
3.5
1.600
16.0
7.200
BN 50005 3058219 Hexalobu...
3058219
Steel case-hardened
nickel plated
T15
3.5
1.600
20.0
7.200
BN 50005 3058220 Hexalobu...
3058220
Steel case-hardened
nickel plated
T15
3.5
1.600
25.0
7.200
BN 50005 3058222 Hexalobu...
3058222
Steel case-hardened
nickel plated
T15
3.5
1.600
30.0
7.200
BN 50005 3058224 Hexalobu...
3058224
Steel case-hardened
nickel plated
T15
3.5
1.600
35.0
7.200
BN 50005 3058226 Hexalobu...
3058226
Steel case-hardened
nickel plated
T15
3.5
1.600
40.0
7.200
BN 50005 3058228 Hexalobu...
3058228
Steel case-hardened
nickel plated
T20
4.0
1.800
16.0
8.100
BN 50005 3058229 Hexalobu...
3058229
Steel case-hardened
nickel plated
T20
4.0
1.800
20.0
8.100
BN 50005 3058231 Hexalobu...
3058231
Steel case-hardened
nickel plated
T20
4.0
1.800
25.0
8.100
BN 50005 3058233 Hexalobu...
3058233
Steel case-hardened
nickel plated
T20
4.0
1.800
30.0
8.100
BN 50005 3058234 Hexalobu...
3058234
Steel case-hardened
nickel plated
T20
4.0
1.800
35.0
8.100
BN 50005 3058235 Hexalobu...
3058235
Steel case-hardened
nickel plated
T20
4.0
1.800
40.0
8.100
BN 50005 3058237 Hexalobu...
3058237
Steel case-hardened
nickel plated
T20
4.0
1.800
45.0
8.100
BN 50005 3058240 Hexalobu...
3058240
Steel case-hardened
nickel plated
T25
5.0
2.200
35.0
10.000
BN 50005 3058241 Hexalobu...
3058241
Steel case-hardened
nickel plated
T25
5.0
2.200
40.0
10.000
BN 50005 3058243 Hexalobu...
3058243
Steel case-hardened
nickel plated
T25
5.0
2.200
45.0
10.000
BN 50005 3058244 Hexalobu...
3058244
Steel case-hardened
nickel plated
T25
5.0
2.200
50.0
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求