目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 603 - Finishing washers for 90° countersunk head screws (SN 213912), aluminum, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 603 Finishing washers for 90° countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_50/bn_603/bn_603.prj},{NB=BN 603 1229907 finishing washer M4},{CNSORDERNO=1229907},{BNARTNR=1229907},{BNNORM1=SN 213912},{BNMAT=Aluminium},{CNSMAT=Aluminium},{BNSURFACE=blank},{D=M4},{DA=4.3},{DW=14},{D3=9.5},{D4=8.60},{H=2.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
Height
[mm]
BN 603 1229893 finishing ...
1229893
SN 213912
Aluminum
plain
M3
3.2
10
7.3
6.50
1.8
BN 603 1229907 finishing ...
1229907
SN 213912
Aluminum
plain
M4
4.3
14
9.5
8.60
2.3
BN 603 1229915 finishing ...
1229915
SN 213912
Aluminum
plain
M5
5.3
16
11.5
10.40
2.8
BN 603 1229923 finishing ...
1229923
SN 213912
Aluminum
plain
M6
6.4
18
13.5
12.40
3.3
BN 603 1229931 finishing ...
1229931
SN 213912
Aluminum
plain
M8
8.4
25
17.5
16.40
4.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求