目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5389 - Finishing washers for 90° countersunk head screws (~SN 213912), Polyamide, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 5389 Finishing washers for 90° countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_50/bn_5389/bn_5389.prj},{NB=BN 5389 1388606 finishing washer M4},{CNSORDERNO=1388606},{BNARTNR=1388606},{BNNORM1=~SN 213912},{BNMAT=Polyamid},{CNSMAT=Polyamid},{BNSURFACE=schwarz},{D=M4},{DA=4.3},{DW=12.000},{D3=9.9},{D4=9.00},{H=3.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
Height
[mm]
BN 5389 1388541 finishing...
1388541
~SN 213912
Polyamide
black
M3
3.2
10.200
7.8
7.00
2.8
BN 5389 1388606 finishing...
1388606
~SN 213912
Polyamide
black
M4
4.3
12.000
9.9
9.00
3.2
BN 5389 1388614 finishing...
1388614
~SN 213912
Polyamide
black
M5
5.3
14.000
11.9
11.00
3.8
BN 5389 1388622 finishing...
1388622
~SN 213912
Polyamide
black
M6
6.4
16.000
13.9
13.00
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求