目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 563 - Flat washers with chamfer (DIN 125 B; ~ISO 7090), brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 562, BN 563 Flat washers with chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_20/bn_562_563/bn_563.prj},{NB=BN 563 1761129 flat washer M6},{CNSORDERNO=1761129},{BNARTNR=1761129},{BNNORM1=DIN 125 B},{BNNORM2=~ISO 7090},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 563 1216147 flat washe...
1216147
DIN 125 B
~ISO 7090
Brass
nickel plated
5.000
5.300
10.000
1.000
BN 563 1761129 flat washe...
1761129
DIN 125 B
~ISO 7090
Brass
nickel plated
6.000
6.400
12.000
1.600
BN 563 1761137 flat washe...
1761137
DIN 125 B
~ISO 7090
Brass
nickel plated
8.000
8.400
16.000
1.600
BN 563 1761145 flat washe...
1761145
DIN 125 B
~ISO 7090
Brass
nickel plated
10.000
10.500
20.000
2.000
BN 563 1216201 flat washe...
1216201
DIN 125 B
~ISO 7090
Brass
nickel plated
12.000
13.000
24.000
2.500
BN 563 1216228 flat washe...
1216228
DIN 125 B
~ISO 7090
Brass
nickel plated
14.000
15.000
28.000
2.500
BN 563 1216236 flat washe...
1216236
DIN 125 B
~ISO 7090
Brass
nickel plated
16.000
17.000
30.000
3.000
BN 563 1216252 flat washe...
1216252
DIN 125 B
~ISO 7090
Brass
nickel plated
20.000
21.000
37.000
3.000
BN 563 1216260 flat washe...
1216260
DIN 125 B
~ISO 7090
Brass
nickel plated
22.000
23.000
39.000
3.000
BN 563 1216279 flat washe...
1216279
DIN 125 B
~ISO 7090
Brass
nickel plated
24.000
25.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求