目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 671 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 670, BN 671 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_670_671/bn_671.prj},{NB=BN 671 1253425 flat washer M12},{CNSORDERNO=1253425},{BNARTNR=1253425},{BNNORM1=DIN 125 A},{BNNORM2=~ISO 7089},{BNNORM3=},{BNMAT=INOX A4 Härteklasse 140 HV},{CNSMAT=INOX A4 Härteklasse 140 HV},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 671 1420194 flat washe...
1420194
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
1.600
1.700
4.000
0.300
BN 671 1420208 flat washe...
1420208
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
2.000
2.200
5.000
0.300
BN 671 1755560 flat washe...
1755560
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
2.500
2.700
6.000
0.500
BN 671 1253360 flat washe...
1253360
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
3.000
3.200
7.000
0.500
BN 671 1675540 flat washe...
1675540
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
3.500
3.700
8.000
0.500
BN 671 1253379 flat washe...
1253379
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
4.000
4.300
9.000
0.800
BN 671 1253387 flat washe...
1253387
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
5.000
5.300
10.000
1.000
BN 671 1755579 flat washe...
1755579
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
6.000
6.400
12.000
1.600
BN 671 1755587 flat washe...
1755587
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
8.000
8.400
16.000
1.600
BN 671 1755595 flat washe...
1755595
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
10.000
10.500
20.000
2.000
BN 671 1253425 flat washe...
1253425
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
12.000
13.000
24.000
2.500
BN 671 1253433 flat washe...
1253433
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
14.000
15.000
28.000
2.500
BN 671 1253441 flat washe...
1253441
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
16.000
17.000
30.000
3.000
BN 671 1253468 flat washe...
1253468
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
18.000
19.000
34.000
3.000
BN 671 1253476 flat washe...
1253476
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
20.000
21.000
37.000
3.000
BN 671 1253484 flat washe...
1253484
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
22.000
23.000
39.000
3.000
BN 671 1253492 flat washe...
1253492
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
24.000
25.000
44.000
4.000
BN 671 1253506 flat washe...
1253506
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
27.000
28.000
50.000
4.000
BN 671 1253514 flat washe...
1253514
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
30.000
31.000
56.000
4.000
BN 671 1420224 flat washe...
1420224
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
33.000
34.000
60.000
5.000
BN 671 1420232 flat washe...
1420232
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
36.000
37.000
66.000
5.000
BN 671 3146245 flat washe...
3146245
DIN 125 A
~ISO 7089
Stainless steel A4 hardne...
39.000
40.000
72.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求