目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20086 - Flat washers without chamfer (~DIN 125 A), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 20086 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_20086/bn_20086.prj},{NB=BN 20086 3204125 flat washer M8},{CNSORDERNO=3204125},{BNARTNR=3204125},{BNNORM1=~DIN 125 A},{BNNORM2=},{BNNORM3=},{BNMAT=INOX A4 Härteklasse 140 HV},{CNSMAT=INOX A4 Härteklasse 140 HV},{D=8.000},{DA=8.400},{DW=16.000},{H=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 20086 3204123 flat was...
3204123
~DIN 125 A
Stainless steel A4 hardne...
6.000
6.400
12.000
3.000
BN 20086 3204125 flat was...
3204125
~DIN 125 A
Stainless steel A4 hardne...
8.000
8.400
16.000
3.000
BN 20086 3204126 flat was...
3204126
~DIN 125 A
Stainless steel A4 hardne...
10.000
10.500
22.000
4.000
BN 20086 3204127 flat was...
3204127
~DIN 125 A
Stainless steel A4 hardne...
12.000
13.000
24.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求