目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1684 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1356, BN 1684 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1356_1684/bn_1684.prj},{NB=BN 1684 1397087 flat washer M7},{CNSORDERNO=1397087},{BNARTNR=1397087},{BNNORM1=DIN 9021},{BNNORM2=~ISO 7093},{BNMAT=INOX A4 Härteklasse 140 HV},{CNSMAT=INOX A4 Härteklasse 140 HV},{D=7.000},{DA=7.400},{DW=22.000},{H=2.000},{BNNORM3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 1684 1396986 flat wash...
1396986
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
2.500
2.700
8.000
0.800
BN 1684 1396994 flat wash...
1396994
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
3.000
3.200
9.000
0.800
BN 1684 1675532 flat wash...
1675532
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
3.500
3.700
11.000
0.800
BN 1684 1397001 flat wash...
1397001
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
4.000
4.300
12.000
1.000
BN 1684 1755811 flat wash...
1755811
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
5.000
5.300
15.000
1.200
BN 1684 1397079 flat wash...
1397079
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
6.000
6.400
18.000
1.600
BN 1684 1397087 flat wash...
1397087
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
7.000
7.400
22.000
2.000
BN 1684 1755838 flat wash...
1755838
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
8.000
8.400
24.000
2.000
BN 1684 1397109 flat wash...
1397109
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
10.000
10.500
30.000
2.500
BN 1684 1755943 flat wash...
1755943
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
12.000
13.000
37.000
3.000
BN 1684 1755951 flat wash...
1755951
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
14.000
15.000
44.000
3.000
BN 1684 1397133 flat wash...
1397133
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
16.000
17.000
50.000
3.000
BN 1684 1755978 flat wash...
1755978
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
18.000
20.000
56.000
4.000
BN 1684 1755986 flat wash...
1755986
DIN 9021
~ISO 7093
Stainless steel A4 hardne...
20.000
22.000
60.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求