目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1356 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1356, BN 1684 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1356_1684/bn_1356.prj},{NB=BN 1356 1117157 flat washer M6},{CNSORDERNO=1117157},{BNARTNR=1117157},{BNNORM1=DIN 9021},{BNNORM2=~ISO 7093},{BNMAT=INOX A2 Härteklasse 140 HV},{CNSMAT=INOX A2 Härteklasse 140 HV},{D=6.000},{DA=6.400},{DW=18.000},{H=1.600},{BNNORM3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 1356 1117114 flat wash...
1117114
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
2.500
2.700
8.000
0.800
BN 1356 1117122 flat wash...
1117122
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
3.000
3.200
9.000
0.800
BN 1356 1675524 flat wash...
1675524
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
3.500
3.700
11.000
0.800
BN 1356 1117130 flat wash...
1117130
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
4.000
4.300
12.000
1.000
BN 1356 1755609 flat wash...
1755609
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
5.000
5.300
15.000
1.200
BN 1356 1117157 flat wash...
1117157
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
6.000
6.400
18.000
1.600
BN 1356 1755617 flat wash...
1755617
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
8.000
8.400
24.000
2.000
BN 1356 1117173 flat wash...
1117173
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
10.000
10.500
30.000
2.500
BN 1356 1755625 flat wash...
1755625
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
12.000
13.000
37.000
3.000
BN 1356 1635999 flat wash...
1635999
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
14.000
15.000
44.000
3.000
BN 1356 1409107 flat wash...
1409107
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
16.000
17.000
50.000
3.000
BN 1356 1635980 flat wash...
1635980
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
18.000
20.000
56.000
4.000
BN 1356 1635972 flat wash...
1635972
DIN 9021
~ISO 7093
Stainless steel A2 hardne...
20.000
22.000
60.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求