目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_115.prj},{NB=BN 115 1089102 hex nut M16},{CNSORDERNO=1089102},{BNARTNR=1089102},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=blank},{D=16.000},{P=2.000},{D2=22.200},{E=26.750},{M=13.000},{S=24.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 115 1088998 hex nut M3
1088998
DIN 934
~ISO 4032
Steel 8
plain
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 115 1089005 hex nut M3...
1089005
DIN 934
~ISO 4032
Steel 8
plain
3.500
2.850
0.600
5.000
6.580
2.800
6.000
BN 115 1089013 hex nut M4
1089013
DIN 934
~ISO 4032
Steel 8
plain
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 115 1089021 hex nut M5
1089021
DIN 934
~ISO 4032
Steel 8
plain
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 115 1089048 hex nut M6
1089048
DIN 934
~ISO 4032
Steel 8
plain
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 115 1089056 hex nut M7
1089056
DIN 934
~ISO 4032
Steel 8
plain
7.000
5.917
1.000
9.500
12.120
5.500
11.000
BN 115 1089064 hex nut M8
1089064
DIN 934
~ISO 4032
Steel 8
plain
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 115 1089072 hex nut M1...
1089072
DIN 934
~ISO 4032
Steel 8
plain
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 115 1089080 hex nut M1...
1089080
DIN 934
~ISO 4032
Steel 8
plain
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 115 1089099 hex nut M1...
1089099
DIN 934
~ISO 4032
Steel 8
plain
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 115 1089102 hex nut M1...
1089102
DIN 934
~ISO 4032
Steel 8
plain
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 115 1089110 hex nut M1...
1089110
DIN 934
~ISO 4032
Steel 8
plain
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 115 1576267 hex nut M2...
1576267
DIN 934
~ISO 4032
Steel 8
plain
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 115 5323766 hex nut M2...
5323766
DIN 934
~ISO 4032
Steel 8
plain
22.000
19.294
2.500
29.500
35.030
18.000
32.000
BN 115 4001373 hex nut M2...
4001373
DIN 934
~ISO 4032
Steel 8
plain
24.000
20.752
3.000
33.200
39.550
19.000
36.000
BN 115 8023387 hex nut M2...
8023387
DIN 934
~ISO 4032
Steel 8
plain
27.000
23.752
3.000
38.000
45.200
22.000
41.000
BN 115 8174911 hex nut M3...
8174911
DIN 934
~ISO 4032
Steel 8
plain
30.000
26.211
3.500
42.700
50.850
24.000
46.000
BN 115 8023409 hex nut M3...
8023409
DIN 934
~ISO 4032
Steel 8
plain
33.000
29.211
3.500
46.600
55.370
26.000
50.000
BN 115 8023417 hex nut M3...
8023417
DIN 934
~ISO 4032
Steel 8
plain
36.000
31.670
4.000
51.100
60.790
29.000
55.000
BN 115 8023425 hex nut M3...
8023425
DIN 934
~ISO 4032
Steel 8
plain
39.000
34.670
4.000
55.900
66.440
31.000
60.000
BN 115 8023433 hex nut M4...
8023433
DIN 934
~ISO 4032
Steel 8
plain
42.000
37.129
4.500
60.600
71.300
34.000
65.000
BN 115 8023441 hex nut M4...
8023441
DIN 934
~ISO 4032
Steel 8
plain
45.000
40.129
4.500
64.700
76.950
36.000
70.000
BN 115 8023468 hex nut M4...
8023468
DIN 934
~ISO 4032
Steel 8
plain
48.000
42.587
5.000
69.400
82.600
38.000
75.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 1356 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless ste...
Bossard Catalog
26.01.2023
Modèle 18-240 - Chaîne à maillon rond pour élingue, grade 100 ou 120
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 561 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), bra...
Bossard Catalog
31.10.2023
BN 1983 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 41187 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 14476 - Hex flange nuts (DIN 6923; EN 1661), stainless steel A2
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求