目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3321 - Hex stand-offs with internal and external thread, brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 3321 Hex stand-offs with internal and external thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_70/bn_3321/bn_3321.prj},{NB=BN 3321 1385143 hex stand-off M3x10},{CNSORDERNO=1385143},{BNARTNR=1385143},{BNNORM1=},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=3.000},{P=0.500},{L=10.000},{A=5.000},{B=6.000},{S=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
[mm]
B
[mm]
S
[mm]
BN 3321 1545043 hex stand...
1545043
Brass
nickel
2.000
1.509
0.400
5.000
4.000
2.000
4.000
BN 3321 1545051 hex stand...
1545051
Brass
nickel
2.000
1.509
0.400
6.000
4.000
3.000
4.000
BN 3321 1545078 hex stand...
1545078
Brass
nickel
2.000
1.509
0.400
8.000
4.000
4.000
4.000
BN 3321 1545086 hex stand...
1545086
Brass
nickel
2.000
1.509
0.400
10.000
4.000
5.000
4.000
BN 3321 1545094 hex stand...
1545094
Brass
nickel
2.000
1.509
0.400
12.000
4.000
5.000
4.000
BN 3321 1545108 hex stand...
1545108
Brass
nickel
2.000
1.509
0.400
14.000
4.000
5.000
4.000
BN 3321 1545116 hex stand...
1545116
Brass
nickel
2.000
1.509
0.400
16.000
4.000
5.000
4.000
BN 3321 1385119 hex stand...
1385119
Brass
nickel
3.000
2.387
0.500
5.000
5.000
2.500
5.500
BN 3321 1385127 hex stand...
1385127
Brass
nickel
3.000
2.387
0.500
6.000
5.000
3.000
5.500
BN 3321 1385135 hex stand...
1385135
Brass
nickel
3.000
2.387
0.500
8.000
5.000
4.000
5.500
BN 3321 1385143 hex stand...
1385143
Brass
nickel
3.000
2.387
0.500
10.000
5.000
6.000
5.500
BN 3321 1385151 hex stand...
1385151
Brass
nickel
3.000
2.387
0.500
12.000
5.000
6.000
5.500
BN 3321 1385178 hex stand...
1385178
Brass
nickel
3.000
2.387
0.500
14.000
5.000
6.000
5.500
BN 3321 5403154 hex stand...
5403154
Brass
nickel
3.000
2.387
0.500
15.000
5.000
6.000
5.500
BN 3321 1385186 hex stand...
1385186
Brass
nickel
3.000
2.387
0.500
16.000
5.000
6.000
5.500
BN 3321 1385194 hex stand...
1385194
Brass
nickel
3.000
2.387
0.500
18.000
5.000
6.000
5.500
BN 3321 1385208 hex stand...
1385208
Brass
nickel
3.000
2.387
0.500
20.000
5.000
6.000
5.500
BN 3321 1385216 hex stand...
1385216
Brass
nickel
3.000
2.387
0.500
25.000
5.000
6.000
5.500
BN 3321 1385224 hex stand...
1385224
Brass
nickel
3.000
2.387
0.500
30.000
5.000
6.000
5.500
BN 3321 1385232 hex stand...
1385232
Brass
nickel
3.000
2.387
0.500
35.000
5.000
6.000
5.500
BN 3321 1380222 hex stand...
1380222
Brass
nickel
3.000
2.387
0.500
40.000
5.000
6.000
5.500
BN 3321 1380230 hex stand...
1380230
Brass
nickel
3.000
2.387
0.500
45.000
5.000
6.000
5.500
BN 3321 1380249 hex stand...
1380249
Brass
nickel
3.000
2.387
0.500
50.000
5.000
6.000
5.500
BN 3321 1380257 hex stand...
1380257
Brass
nickel
3.000
2.387
0.500
55.000
5.000
6.000
5.500
BN 3321 1380265 hex stand...
1380265
Brass
nickel
3.000
2.387
0.500
60.000
5.000
6.000
5.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求