目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54209 - Clothesline hooks with metric thread and two hex nuts, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 54209 Clothesline hooks with metric thread and two hex nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_54209/bn_54209.prj},{NB=BN 54209 3058765 clothesline hook M8x80},{CNSORDERNO=3058765},{BNARTNR=3058765},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D1=8.000},{P=1.250},{D3=6.466},{D2=22.000},{L=80.000},{S=13.000},{M=6.500},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
P
[mm]
D3
[mm]
D2
[mm]
L
Nominal length
[mm]
S
[mm]
M
[mm]
KDM
[mm]
BN 54209 3058764 clothesl...
3058764
Steel
zinc plated blue
8.000
1.250
6.466
22.000
60.000
13.000
6.500
6.647
BN 54209 3058765 clothesl...
3058765
Steel
zinc plated blue
8.000
1.250
6.466
22.000
80.000
13.000
6.500
6.647
BN 54209 3058767 clothesl...
3058767
Steel
zinc plated blue
10.000
1.500
8.160
25.000
85.000
17.000
8.000
8.376
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求