目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30 - Hex socket set screws with cup point (ISO 4029; DIN 916), cl. 45 H, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 27, BN 30, BN 1427 Hex socket set screws with cup point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_27_30_1427/bn_30.prj},{NB=BN 30 3055884 hexagon socket set screw M4x12},{CNSORDERNO=3055884},{BNARTNR=3055884},{BNNORM1=ISO 4029},{BNNORM2=DIN 916},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=12.000},{S=2.000},{DZ=2.000},{TX=2.500},{VV=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
DZ
Diameter of the cup point max.
[mm]
T
Depth of the driving feature min.
[mm]
VV
ⁿ/ₐ
BN 30 1036823 hexagon soc...
1036823
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
3.000
2.387
0.500
3.000
1.500
1.400
1.200
1.000
BN 30 1036831 hexagon soc...
1036831
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
3.000
2.387
0.500
4.000
1.500
1.400
1.200
1.000
BN 30 1036858 hexagon soc...
1036858
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
3.000
2.387
0.500
5.000
1.500
1.400
2.000
1.000
BN 30 1036866 hexagon soc...
1036866
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
3.000
2.387
0.500
6.000
1.500
1.400
2.000
1.000
BN 30 3055881 hexagon soc...
3055881
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
3.000
2.387
0.500
8.000
1.500
1.400
2.000
1.000
BN 30 3055883 hexagon soc...
3055883
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
3.000
2.387
0.500
10.000
1.500
1.400
2.000
1.000
BN 30 1036874 hexagon soc...
1036874
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
4.000
3.141
0.700
4.000
2.000
2.000
1.500
1.000
BN 30 1036882 hexagon soc...
1036882
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
4.000
3.141
0.700
5.000
2.000
2.000
1.500
1.000
BN 30 1036890 hexagon soc...
1036890
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
4.000
3.141
0.700
6.000
2.000
2.000
2.500
1.000
BN 30 1036904 hexagon soc...
1036904
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
4.000
3.141
0.700
8.000
2.000
2.000
2.500
1.000
BN 30 1036912 hexagon soc...
1036912
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
4.000
3.141
0.700
10.000
2.000
2.000
2.500
1.000
BN 30 3055884 hexagon soc...
3055884
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
4.000
3.141
0.700
12.000
2.000
2.000
2.500
1.000
BN 30 1036920 hexagon soc...
1036920
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
5.000
4.019
0.800
5.000
2.500
2.500
2.000
1.000
BN 30 1036939 hexagon soc...
1036939
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
5.000
4.019
0.800
6.000
2.500
2.500
3.000
1.000
BN 30 1036947 hexagon soc...
1036947
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
5.000
4.019
0.800
8.000
2.500
2.500
3.000
1.000
BN 30 1036955 hexagon soc...
1036955
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
5.000
4.019
0.800
10.000
2.500
2.500
3.000
1.000
BN 30 1036963 hexagon soc...
1036963
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
5.000
4.019
0.800
12.000
2.500
2.500
3.000
1.000
BN 30 1036971 hexagon soc...
1036971
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
5.000
4.019
0.800
16.000
2.500
2.500
3.000
1.000
BN 30 1036998 hexagon soc...
1036998
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
6.000
3.000
3.000
2.000
1.000
BN 30 1037005 hexagon soc...
1037005
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
8.000
3.000
3.000
3.500
1.000
BN 30 1037013 hexagon soc...
1037013
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
10.000
3.000
3.000
3.500
1.000
BN 30 1037021 hexagon soc...
1037021
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
12.000
3.000
3.000
3.500
1.000
BN 30 1037048 hexagon soc...
1037048
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
16.000
3.000
3.000
3.500
1.000
BN 30 1037056 hexagon soc...
1037056
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
20.000
3.000
3.000
3.500
1.000
BN 30 3055885 hexagon soc...
3055885
ISO 4029
DIN 916
Steel 45 H
zinc plated blue
6.000
4.773
1.000
25.000
3.000
3.000
3.500
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求