目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20541 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated blue with CresaCoat® C 313 Silver
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 54, BN 56, BN 20234, BN 58, BN 21200, BN 60, BN 20541, BN 20542 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_54_56_20234_58_21200_60_20541_20542/bn_20541.prj},{NB=BN 20541 3571835 hex head screw M10x40},{CNSORDERNO=3571835},{BNARTNR=3571835},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-blau mit CresaCoat® C 313 Silver},{D=10.000},{P=1.500},{L=40.000},{PK=A},{C=0.600},{DA=11.200},{DW=15.600},{E=18.900},{K=6.400},{R=0.400},{S=17.000},{X=1.900},{Z0H=2.500},{Z0D2=18.000},{Z1H=2.500},{Z1D2=20.000},{Z2H=2.500},{Z2D2=30.000},{Z3H=2.600},{Z3D2=21.000},{Z3S=1.000},{SD1=2.500},{SLE=5.000},{SKD2=2.000},{FLDP=7.000},{CPDZ=6.000},{TCDT=2.500},{SDDP=7.000},{SDZ1=2.500},{LDDP=7.000},{LDZ2=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 20541 3571832 hex head...
3571832
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 20541 3571833 hex head...
3571833
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 20541 3571834 hex head...
3571834
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 20541 3571835 hex head...
3571835
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 20541 3571836 hex head...
3571836
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
10.000
8.160
1.500
45.000
40.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 20541 3571837 hex head...
3571837
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
12.000
9.853
1.750
30.000
24.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 20541 3571838 hex head...
3571838
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
12.000
9.853
1.750
35.000
29.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 20541 3571839 hex head...
3571839
DIN 933
ISO 4017
Steel 8.8
zinc plated blue with Cre...
12.000
9.853
1.750
50.000
44.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求