目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 8699 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1593, BN 8699 Hex socket button head cap screws partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1593_8699/bn_8699.prj},{NB=BN 8699 1720813 hexagon socket button head screw M4x16},{CNSORDERNO=1720813},{BNARTNR=1720813},{BNNORM1=ISO 7380-1},{BNNORM2=},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=4.000},{P=0.700},{L=16.000},{A=1.400},{DA=4.700},{DK=7.600},{K=2.200},{R=0.200},{S=2.500},{T=1.300},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 8699 1726536 hexagon s...
1726536
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
3.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1726544 hexagon s...
1726544
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
4.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1726552 hexagon s...
1726552
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
5.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1726560 hexagon s...
1726560
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
6.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1726579 hexagon s...
1726579
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
8.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1726641 hexagon s...
1726641
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
10.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1727192 hexagon s...
1727192
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
12.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1727397 hexagon s...
1727397
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
16.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1727419 hexagon s...
1727419
ISO 7380-1
Stainless steel A4
2.000
1.509
0.400
20.000
4.000
2.400
3.500
1.300
0.100
1.300
0.600
BN 8699 1727559 hexagon s...
1727559
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
4.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1727702 hexagon s...
1727702
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
5.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1727796 hexagon s...
1727796
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
6.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1727826 hexagon s...
1727826
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
8.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1727850 hexagon s...
1727850
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
10.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1727877 hexagon s...
1727877
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
12.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1727915 hexagon s...
1727915
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
16.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1719866 hexagon s...
1719866
ISO 7380-1
Stainless steel A4
2.500
1.948
0.450
20.000
3.000
3.000
4.500
1.500
0.100
1.500
0.800
BN 8699 1720333 hexagon s...
1720333
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
5.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720368 hexagon s...
1720368
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
6.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720384 hexagon s...
1720384
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
8.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720406 hexagon s...
1720406
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
10.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720414 hexagon s...
1720414
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
12.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720457 hexagon s...
1720457
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
16.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720473 hexagon s...
1720473
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
20.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 8699 1720481 hexagon s...
1720481
ISO 7380-1
Stainless steel A4
3.000
2.387
0.500
25.000
7.000
3.600
5.700
1.650
0.100
2.000
1.040
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求