目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1392 - Hex socket head cap screws with flange, partially / fully threaded, cl. 12.9, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1392 Hex socket head cap screws with flange partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1392/bn_1392.prj},{NB=BN 1392 1163353 hex socket head cap screw with flange M8x30},{CNSORDERNO=1163353},{BNARTNR=1163353},{BNNORM1=},{CNSMAT=Stahl 12.9},{BNMAT=Stahl 12.9},{BNSURFACE=schwarz},{D=8},{P=1.250},{L=30},{BX1=0},{DK=17.0},{DK1=13.0},{K=8},{H=1.6},{R1=0.40},{R2=0.5},{A=3.7},{V=1.2},{S=6},{T=4.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
Flangedurchmesser max.
[mm]
DK1
Head diameter max.
[mm]
K
Head height max.
[mm]
H
min.
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
A
max.
[mm]
V
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature
[mm]
BN 1392 1163140 hex socke...
1163140
Steel 12.9
black
4
3.141
0.700
8
5.900
9.0
7.0
4
0.8
0.20
0.3
2.1
0.8
3
2.0
BN 1392 1163159 hex socke...
1163159
Steel 12.9
black
4
3.141
0.700
10
7.900
9.0
7.0
4
0.8
0.20
0.3
2.1
0.8
3
2.0
BN 1392 1163167 hex socke...
1163167
Steel 12.9
black
4
3.141
0.700
12
9.900
9.0
7.0
4
0.8
0.20
0.3
2.1
0.8
3
2.0
BN 1392 1163175 hex socke...
1163175
Steel 12.9
black
4
3.141
0.700
16
13.900
9.0
7.0
4
0.8
0.20
0.3
2.1
0.8
3
2.0
BN 1392 1163183 hex socke...
1163183
Steel 12.9
black
4
3.141
0.700
20
17.900
9.0
7.0
4
0.8
0.20
0.3
2.1
0.8
3
2.0
BN 1392 1163191 hex socke...
1163191
Steel 12.9
black
5
4.019
0.800
10
7.600
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 1163205 hex socke...
1163205
Steel 12.9
black
5
4.019
0.800
12
9.600
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 1163213 hex socke...
1163213
Steel 12.9
black
5
4.019
0.800
16
13.600
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 1163221 hex socke...
1163221
Steel 12.9
black
5
4.019
0.800
20
17.600
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 1163248 hex socke...
1163248
Steel 12.9
black
5
4.019
0.800
25
16.000
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 1163256 hex socke...
1163256
Steel 12.9
black
5
4.019
0.800
30
16.000
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 3055498 hex socke...
3055498
Steel 12.9
black
5
4.019
0.800
35
16.000
11.0
8.5
5
1.0
0.20
0.3
2.4
0.9
4
2.5
BN 1392 1163264 hex socke...
1163264
Steel 12.9
black
6
4.773
1.000
16
13.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163272 hex socke...
1163272
Steel 12.9
black
6
4.773
1.000
20
17.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163280 hex socke...
1163280
Steel 12.9
black
6
4.773
1.000
25
22.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163299 hex socke...
1163299
Steel 12.9
black
6
4.773
1.000
30
18.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163302 hex socke...
1163302
Steel 12.9
black
6
4.773
1.000
35
18.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163310 hex socke...
1163310
Steel 12.9
black
6
4.773
1.000
40
18.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163329 hex socke...
1163329
Steel 12.9
black
6
4.773
1.000
50
18.000
12.5
10.0
6
1.6
0.25
0.4
3.0
1.0
5
3.0
BN 1392 1163337 hex socke...
1163337
Steel 12.9
black
8
6.466
1.250
20
16.300
17.0
13.0
8
1.6
0.40
0.5
3.7
1.2
6
4.0
BN 1392 1163345 hex socke...
1163345
Steel 12.9
black
8
6.466
1.250
25
21.300
17.0
13.0
8
1.6
0.40
0.5
3.7
1.2
6
4.0
BN 1392 1163353 hex socke...
1163353
Steel 12.9
black
8
6.466
1.250
30
26.300
17.0
13.0
8
1.6
0.40
0.5
3.7
1.2
6
4.0
BN 1392 1163361 hex socke...
1163361
Steel 12.9
black
8
6.466
1.250
35
22.000
17.0
13.0
8
1.6
0.40
0.5
3.7
1.2
6
4.0
BN 1392 1163388 hex socke...
1163388
Steel 12.9
black
8
6.466
1.250
40
22.000
17.0
13.0
8
1.6
0.40
0.5
3.7
1.2
6
4.0
BN 1392 1163396 hex socke...
1163396
Steel 12.9
black
8
6.466
1.250
50
22.000
17.0
13.0
8
1.6
0.40
0.5
3.7
1.2
6
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求