目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0488 - Swivel and fixed castors welded steel heavy-duty version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95032.prj},{NB=B0488.1605010},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=205},{D=11},{R=135},{R1=160},{TFK=700},{GEW=3.8100},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{C=60.000},{CD=20.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{BESTBLOHM=B0488.160501},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
BESTBLOHM
Order No.
ⁿ/ₐ
B0488.16050
Swivel Castor
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
4.8800
Yes
83022000
B0488.16050
B0488.20050
Swivel Castor
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
5.7000
Yes
83022000
B0488.20050
B0488.25060
Swivel Castor
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
10.6200
Yes
83022000
B0488.25060
B0488.160501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
3.8100
Yes
83022000
B0488.160501
B0488.200501
Fixed Castor
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
4.4460
Yes
83022000
B0488.200501
B0488.250601
Fixed Castor
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
8.2800
Yes
83022000
B0488.250601
B0488.160502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
5.2350
Yes
83022000
B0488.160502
B0488.200502
Swivel Castor with stop-t...
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
6.0610
Yes
83022000
B0488.200502
B0488.250602
Swivel Castor with stop-t...
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
11.3800
Yes
83022000
B0488.250602
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求