目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0423 - Mandrel collets
Blohm
Clamping devices
Clamping plugs
Powered by
CAD模型選擇
{blohm/spannelemente/spanndorne/03157.prj},{NB=B0423.062027},{D=27.0},{DMIN=18.0},{D2=39.4},{H=28.6},{H1=22.2},{H2=17.5},{H3=17.0},{DREHMOMENT=60.0},{SPANNKRAFT=20.0},{SW=8.0},{GEW=0.1989},{EAN=MIN},{NDM=10},{TAB=1},{ST=1.50},{PSTOL=0.001},{D31=4.1},{D11=50.00},{XA=17.5},{XB=13.5},{XC=10.0},{XD=4.500},{XE=2.400},{XF=0.000},{XG=6.400},{XH=16.000},{XI=3.000},{XJ=6.000},{XK=0.800},{TYP=1.000},{BESTBLOHM=B0423.062027},{D1=50 h9},{D3=M 4},{D4=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZGT=Kegelkopf-Schraube },{ZGT1=für Senkschraube ISO 10642},{IMPERIAL=MM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
D
Diameter
[mm]
DMIN
diameter min.*
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
for countersunk screw
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
DREHMOMENT
Max. tightening torque
[Nm]
SPANNKRAFT
Clamping force max. kN
[kN]
D4
Taperedhead bolt
ⁿ/ₐ
SW
Taperedhead bolt
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0423.020407
B0423.020407
7.4
4.1
20 h9
13.7
M 2
10.7
7.6
6.1
4.1
0.7
1.1
M 2
1.5
0.0220
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.040812
B0423.040812
12.4
8.0
29,72 h9
21.0
M 3
21.8
16.0
15.0
8.0
5.0
4.2
M 4
3.0
0.0577
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.061214
B0423.061214
14.2
12.2
31,5 h9
23.1
M 3
24.9
19.0
15.0
12.0
17.0
8.5
M 6
5.0
0.0702
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.081420
B0423.081420
20.0
13.5
37,5 h9
29.0
M 3
24.9
19.0
15.0
14.0
34.0
11.1
M 8
6.0
0.1059
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.062027
B0423.062027
27.0
18.0
50 h9
39.4
M 4
28.6
22.2
17.5
17.0
60.0
20.0
M 10
8.0
0.1989
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.102535
B0423.102535
35.3
23.0
56 h9
45.5
M 4
31.8
25.4
20.6
21.0
150.0
26.3
M 12
10.0
0.3235
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.123442
B0423.123442
42.0
29.3
69,5 h8
55.9
M 5
39.6
31.8
27.0
22.0
280.0
44.5
M 16
14.0
0.6104
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.123452
B0423.123452
51.5
29.3
75,5 h9
63.9
M 5
39.6
31.8
27.0
22.0
280.0
44.5
M 16
14.0
0.8100
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.163077
B0423.163077
77.7
29.3
107,5 h9
92.5
M 6
45.5
37.6
32.3
20.0
280.0
44.5
M 16
14.0
1.8630
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.1630103
B0423.1630103
103.0
29.3
132,9 h9
118.0
M 6
45.5
37.6
32.3
20.0
280.0
44.5
M 16
14.0
3.0010
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0423.1630175
B0423.1630175
175.0
29.3
132,9 h9
118.0
M 6
45.5
37.6
32.3
20.0
280.0
44.5
M 16
14.0
6.8100
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求