目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0402 - Side clamps
Blohm
Clamping devices
Side clamp
Powered by
CAD模型選擇
{blohm/spannelemente/niderzugspanner/04509_asmtab.prj},{NB=B0402.006},{A=73},{B=25},{D=12.2},{D2=7},{D4=16},{D5=6.5},{E=2.5},{E1=11},{H=35},{H1=24},{H2=12.4},{K=25.5},{K1=2.5},{L=27},{X=12.0},{Y=4.5},{KRAFT=10000},{GEW=0.2489},{D1A=6.0},{D3A=6.00},{ST=1.00},{ZA=3.000},{KDM=4.9170},{XA=5.0},{XB=18.0},{XC=28.0},{XD=10.3},{TYP=1},{XE=12},{XF=7},{EAN=MIN},{D1=M 6},{D3=M 6},{Z=M 3},{BS=Infotext},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{ZTN=84662080},{IMPERIAL=MM},{BESTBLOHM=B0402.006},{PPATH=04509_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
thread
[mm]
D4
width
[mm]
D5
borehole
[mm]
E
distance
[mm]
E1
height
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
K
Length
[mm]
K1
Clamping range
[mm]
L
distance
[mm]
X
distance
[mm]
Y
height
[mm]
Z
thread
[mm]
KRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
BESTBLOHM
Order No.
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0402.006
73
25
12.2
M 6
7
M 6
16
6.5
2.5
11
35
24
12.4
25.5
2.5
27
12.0
4.5
M 3
10000
0.2489
84662080
B0402.006
31.12.2099
98% Warenverfügbarkeit. N...
B0402.010
110
39
18.2
M 10
11
M 10
24
10.5
4.0
18
56
38
20.0
40.5
4.0
39
20.5
8.0
M 5
40000
0.9295
84662080
B0402.010
31.12.2099
98% Warenverfügbarkeit. N...
B0402.016
170
58
26.2
M 16
17
M 10
35
17.0
7.0
27
87
60
30.0
60.5
7.0
61
32.0
13.0
M 8
100000
3.5700
84662080
B0402.016
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求