您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
Screws, nuts and washers
Blohm
Machine devices, jig devices
Powered by
CAD模型選擇
B0094 - Studs DIN 6379
03.06.2024
B0095 - T-slot bolts DIN 787
03.06.2024
B0096 - T-slot bolts DIN 787, 12.9
03.06.2024
B0097 - Hexagon head bolts DIN 931 / DIN EN ISO 4014 / DIN EN 24014
03.06.2024
B0098 - Hexagon Head Bolts DIN 933
03.06.2024
B0099 - Hexagon head bolts with flange EN 1665
03.06.2024
B0528 - Button head screws EN ISO 7380
03.06.2024
B0100 - Hexagon nuts thin DIN 439
07.08.2024
B0101 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
02.07.2024
B0102 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
03.06.2024
B0103 - Hexagon nuts with polyamide thread lock thin type, DIN 985
03.06.2024
B0104 - Hexagon nuts with thread lock DIN 980
03.06.2024
B0105 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
03.06.2024
B0106 - Hexagon nuts height 1.5xD, DIN 6330 enhanced
03.06.2024
B0107 - Hexagon nuts with spherical seat
03.06.2024
B0108 - Nuts for T-slots DIN 508 enhanced
24.09.2024
B0109 - T-slot keys steel or stainless steel
03.06.2024
B0110 - Nuts for T-slots rhombic form
03.06.2024
B0111 - Parallel keys DIN 6885 A
03.06.2024
B0112 - Washers medium DIN ISO 7089 A
03.06.2024
B0557 - Scheiben DIN 433 Stahl oder Edelstahl
03.06.2024
B0113 - Washers large OD DIN 9021
03.06.2024
B0114 - Shim washers DIN 988
07.08.2024
B0115 - C-washers DIN 6372 enhanced
03.06.2024
B0116 - C-washers captive DIN 6371
03.06.2024
B0117 - Shoulder screws with slotted flat head DIN 923
03.06.2024
B0118 - Shoulder screws similar to DIN ISO 7379
03.06.2024
B0119 - Shoulder screws with hexagon head similar to DIN 609
03.06.2024
B0576 - Kegelstifte ISO 2339 Stahl oder Edelstahl Form B
07.08.2024
B0523 - Cylindrical pins to DIN 6325
03.06.2024
B0529 - Dowel pins ISO 2338
03.06.2024
B0524 - Cylindrical pins with internal thread DIN EN ISO 8735
03.06.2024
B0120 - Grub screws with flat point hexagon socket DIN EN ISO 4026
03.06.2024
B0121 - Hexagon socket set screws with pointed tip DIN EN ISO 4027
03.06.2024
B0527 - Grub screws with hex socket and pin DIN EN ISO 4028
03.06.2024
B0122 - Screws with countersunk head hexagon socket DIN EN ISO 10642
03.06.2024
B0123 - Socket head screws full thread, DIN 912 / DIN EN ISO 4762
03.06.2024
B0125 - Hexagon socket head cap screw DIN 912 / EN ISO 4762, LONG-LOK secur...
03.06.2024
B0124 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
03.06.2024
B0127 - Socket head screws with low head DIN 6912
03.06.2024
B0128 - Eye bolts with long thread
02.07.2024
B0129 - Eye bolts DIN 444 Form B
03.06.2024
B0130 - T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
03.06.2024
B0131 - Thommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
03.06.2024
B0577 - Ösenschrauben Typ 48 Stahl oder Edelstahl
07.08.2024
B0578 - Schraubhaken Typ 11E und Typ 4E Stahl
07.08.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.