目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0441 - R-clips similar to DIN 11024
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/07337.prj},{NB=B0441.21600},{D1=6.00},{D2=30},{D3=7.0},{L1=110},{L2=60},{GEW=0.0610},{EAN=MIN},{XA=70.00000},{XB=14.0},{XC=90.0},{XD=5.0},{XE=51.0},{XF=21.0},{XG=70.0},{XH=6.0},{XI=23.0},{XJ=20.0},{XK=12.0},{XL=0.000},{XM=0.0},{XN=0.000},{XO=0.000},{BESTBLOHM=B0441.21600},{FORM=E},{MATERIAL=Edelstahl},{D4=28-40},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182400},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
ⁿ/ₐ
D3
Diameter
ⁿ/ₐ
D4
for screw Ø
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0441.11200
B0441.11200
E
Steel
2.00
10
2.5
9-14
50
25
0.0029
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.11300
B0441.11300
E
Steel
3.00
18
3.5
10-16
60
28
0.0083
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.11400
B0441.11400
E
Steel
4.00
20
4.5
16-20
60
30
0.0164
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.11500
B0441.11500
E
Steel
5.00
24
6.0
20-28
85
40
0.0322
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.11600
B0441.11600
E
Steel
6.00
30
7.0
28-40
105
50
0.0621
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.11700
B0441.11700
E
Steel
7.00
30
8.0
28-45
105
50
0.0841
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.21200
B0441.21200
E
Stainless steel
2.00
10
2.5
7-8
40
25
0.0030
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.21250
B0441.21250
E
Stainless steel
2.50
11
3.0
10-16
46
24
0.0044
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.21300
B0441.21300
E
Stainless steel
3.00
16
3.5
16-18
60
34
0.0088
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.21400
B0441.21400
E
Stainless steel
4.00
19
4.5
18-20
64
36
0.0157
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.21500
B0441.21500
E
Stainless steel
5.00
26
6.0
20-28
82
45
0.0343
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.21600
B0441.21600
E
Stainless steel
6.00
30
7.0
28-40
110
60
0.0610
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12225
B0441.12225
D
Steel
2.25
20
2.5
9-11,2
42
24
0.0065
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12280
B0441.12280
D
Steel
2.80
20
3.2
11,2-14
48
26
0.0103
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12360
B0441.12360
D
Steel
3.60
20
4.0
14-20
64
32
0.0193
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12450
B0441.12450
D
Steel
4.50
25
5.0
20-26
80
39
0.0418
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12560
B0441.12560
D
Steel
5.60
25
6.3
26-34
97
45
0.0684
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12630
B0441.12630
D
Steel
6.30
30
7.0
34-45
125
56
0.1062
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.12700
B0441.12700
D
Steel
7.00
30
8.0
45-56
150
63
0.1463
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.22225
B0441.22225
D
Stainless steel
2.25
20
2.5
7-9
42
24
0.0039
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.22280
B0441.22280
D
Stainless steel
2.80
20
3.2
11-14
48
26
0.0123
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.22360
B0441.22360
D
Stainless steel
3.60
20
4.0
14-20
64
32
0.0290
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.22450
B0441.22450
D
Stainless steel
4.50
25
5.0
20-26
80
39
0.0428
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0441.22560
B0441.22560
D
Stainless steel
5.60
25
6.3
26-34
97
45
0.0676
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求