目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0310 - Pull handles
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD模型選擇
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06903.prj},{NB=B0310.11320884},{B=27},{C=11},{D=9.0},{H=44},{L=154},{L1=112},{T=16},{T1=8},{SW=13},{TRAG=1500},{GEW=0.0480},{EAN=MIN},{A1=132.0000},{TYP=1},{XA=27.0000},{XB=1.5000},{XC=24.8000},{XD=1.5000},{XE=13.0000},{XF=15.0000},{XG=16.0000},{XH=18.0000},{XI=10.9000},{XJ=33.1000},{XK=800.0000},{XL=36.5000},{XM=34.9000},{XN=155.0000},{XO=18.0000},{XP=19.5000},{XQ=32.5000},{XR=19.0000},{XS=26.0000},{XT=41.0000},{XU=10.2000},{XV=0.4000},{XW=43.0000},{XX=0.2000},{XY=7.3000},{BESTBLOHM=B0310.11320884},{MATERIAL=Thermoplast PA},{FARBE=verkehrsrot RAL 3020},{A=132},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
C
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
T
depth
[mm]
T1
depth
[mm]
SW
width across flats
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0310.109406
B0310.109406
Thermoplast PA
anthracite gray RAL 7021
94
21
8
6.6
36
109
76
13
6
10
1000
0.0237
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.1094062
B0310.1094062
Thermoplast PA
orange RAL 2004
94
21
8
6.6
36
109
76
13
6
10
1000
0.0240
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.10940616
B0310.10940616
Thermoplast PA
colza yellow RAL 1021
94
21
8
6.6
36
109
76
13
6
10
1000
0.0240
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.10940686
B0310.10940686
Thermoplast PA
signal green RAL 6032
94
21
8
6.6
36
109
76
13
6
10
1000
0.0240
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.10940687
B0310.10940687
Thermoplast PA
traffic blue RAL 5017
94
21
8
6.6
36
109
76
13
6
10
1000
0.0240
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.10940684
B0310.10940684
Thermoplast PA
traffic red RAL 3020
94
21
8
6.6
36
109
76
13
6
10
1000
0.0240
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.10940688
B0310.10940688
Thermoplast PA
light grey RAL 7035
94
21
8
6.6
36
109
76
13
6
10
1000
0.0240
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.111708
B0310.111708
Thermoplast PA
anthracite gray RAL 7021
117
26
10
9.0
41
136
94
15
8
13
1500
0.0449
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.1117082
B0310.1117082
Thermoplast PA
orange RAL 2004
117
26
10
9.0
41
136
94
15
8
13
1500
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11170816
B0310.11170816
Thermoplast PA
colza yellow RAL 1021
117
26
10
9.0
41
136
94
15
8
13
1500
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11170886
B0310.11170886
Thermoplast PA
signal green RAL 6032
117
26
10
9.0
41
136
94
15
8
13
1500
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11170887
B0310.11170887
Thermoplast PA
traffic blue RAL 5017
117
26
10
9.0
41
136
94
15
8
13
1500
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11170884
B0310.11170884
Thermoplast PA
traffic red RAL 3020
117
26
10
9.0
41
136
94
15
8
13
1500
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11170888
B0310.11170888
Thermoplast PA
light grey RAL 7035
117
26
10
9.0
41
136
94
15
8
13
1500
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.113208
B0310.113208
Thermoplast PA
anthracite gray RAL 7021
132
27
11
9.0
44
154
112
16
8
13
1500
0.0474
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.1132082
B0310.1132082
Thermoplast PA
orange RAL 2004
132
27
11
9.0
44
154
112
16
8
13
1500
0.0480
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11320816
B0310.11320816
Thermoplast PA
colza yellow RAL 1021
132
27
11
9.0
44
154
112
16
8
13
1500
0.0480
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11320886
B0310.11320886
Thermoplast PA
signal green RAL 6032
132
27
11
9.0
44
154
112
16
8
13
1500
0.0480
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11320887
B0310.11320887
Thermoplast PA
traffic blue RAL 5017
132
27
11
9.0
44
154
112
16
8
13
1500
0.0480
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11320884
B0310.11320884
Thermoplast PA
traffic red RAL 3020
132
27
11
9.0
44
154
112
16
8
13
1500
0.0480
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11320888
B0310.11320888
Thermoplast PA
light grey RAL 7035
132
27
11
9.0
44
154
112
16
8
13
1500
0.0480
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.115008
B0310.115008
Thermoplast PA
anthracite gray RAL 7021
150
27
11
9.0
44
172
132
16
8
13
1500
0.0550
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.1150082
B0310.1150082
Thermoplast PA
orange RAL 2004
150
27
11
9.0
44
172
132
16
8
13
1500
0.0550
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11500816
B0310.11500816
Thermoplast PA
colza yellow RAL 1021
150
27
11
9.0
44
172
132
16
8
13
1500
0.0550
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0310.11500886
B0310.11500886
Thermoplast PA
signal green RAL 6032
150
27
11
9.0
44
172
132
16
8
13
1500
0.0550
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求