AN, HAN - Nozzles
IMI Bimba Products
Safety & Production
Inch
Air Jets
Powered by
CAD模型選擇
{bimba/safety_production/inch/air_jets/air_jet_nozzles.prj},{NB=HAN-3},{PN=HAN-3},{DESC=Nozzle, 1/16 ID x 1\" 45°},{ID=0.06250000},{A=0.75000000},{B=0.50000000},{C=0.31},{TYPE=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AN-1
AN-1
Nozzle, 1/32 ID x 1" Stra...
HAN-1
HAN-1
Nozzle, 1/16 ID x 1" Stra...
AN-2
AN-2
Nozzle, 1/32 ID x 2" Stra...
HAN-2
HAN-2
Nozzle, 1/16 ID x 2" Stra...
AN-3
AN-3
Nozzle, 1/32 ID x 1" 45°
HAN-3
HAN-3
Nozzle, 1/16 ID x 1" 45°
AN-4
AN-4
Nozzle, 1/32 ID x 1" 90°
HAN-4
HAN-4
Nozzle, 1/16 ID x 1" 90°
AN-5
AN-5
Nozzle, 1/32 ID x 1" Comp...
HAN-5
HAN-5
Nozzle, 1/16 ID x 1" Comp...
AN-6
AN-6
Nozzle, 1/32 ID x 3" Stra...
HAN-6
HAN-6
Nozzle, 1/16 ID x 3" Stra...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求