CMH Series - Medium-Duty Compact Hydraulic Cylinder
IMI Bimba Products
Hydraulic Actuators
Metric
Compact Hydraulic
Medium Duty
Powered by
CAD模型選擇
{bimba/hydraulic_actuators/metric/compact_hydraulic/medium_duty/cmh_asmtab.prj},{NB=CMH-MX0-40x5-KK1-P15=N250},{BOREN=40.000},{AA=2.165},{BNDM=13.157},{BNDMEM=11.11250},{BD1=0.450},{BD2=0.400},{CNDM=16.000},{CNDMEM=15.8750},{DNDM=8.000},{DNDMEM=7.9375},{DD1=0.900},{DD2=0.650},{DTAPL=2.047},{RD=0.86600},{PD=1.570},{HEADOL=0.698},{HEADL=0.486},{HEADT=2.000},{CAPOL=0.698},{CAPL=0.486},{CAPT=2.000},{EN=0.394},{GN=0.827},{HN=0.472},{IN=2.750},{JN=2.047},{KN=0.351},{LN=0.344},{MN=0.563},{MDN=0.340},{SMT=0.32400},{TH=0.105},{AI=30},{AM=22},{ECFG=10.00000},{ECFGR=30.00000},{BORE=40mm (1.58\")},{BORET=40},{STALG=25,50,75,100},{STROKE=5.0},{TYPE=},{MOUNTING=MX0},{PL=15},{PS=N250},{MAGNETIC=},{RM=KK1},{ATH=},{AL=0},{ATHR=},{ALR=0},{REXT=},{CL=0},{REXTR=},{CLR=0},{SW=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
MEDIA
Media
ⁿ/ₐ
PR
Pressure Rating
ⁿ/ₐ
TR
Temperature Rating
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
N
Rod Diameter MM
[INCH (mm)]
I
E
[INCH (mm)]
F
C
[INCH (mm)]
B
EE
ⁿ/ₐ
KK
Rod Thread
ⁿ/ₐ
AT
A
[Inch]
J
R
[INCH (mm)]
G
Y
[INCH (mm)]
D
D Tap
ⁿ/ₐ
DD
TK
[INCH (mm)]
A
LB
[INCH (mm)]
P
[Inch]
ZB
[Inch]
CMH-MX0-25x5-KK1-P15=N125
CMH-MX0-25x5-KK1-P15=N125
25mm (.98")
Hydraulic
140 BAR (2030 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
.551 (14.0)
2.000 (50.8)
.315 (8.0)
0.125" NPTF
3/8-24
0.709 (18)
1.417 (36.0)
.689 (17.5)
#10-32
.41 (10.5)
1.772 (45)
0.39 (10.0)
2.09 (53.0)
CMH-MX0-32x5-KK1-P15=N250
CMH-MX0-32x5-KK1-P15=N250
32mm (1.26")
Hydraulic
140 BAR (2030 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
.709 (18.0)
2.500 (63.5)
.394 (10.0)
0.250" NPTF
7/16-20
0.984 (25)
1.850 (47.0)
.807 (20.5)
1/4-28
.49 (12.5)
2.008 (50.1)
0.39 (10.0)
2.40 (61.0)
CMH-MX0-40x5-KK1-P15=N250
CMH-MX0-40x5-KK1-P15=N250
40mm (1.58")
Hydraulic
140 BAR (2030 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
.866 (22.0)
2.750 (69.85)
.394 (10.0)
0.250" NPTF
5/8-18
1.181 (30)
2.047 (52.0)
.827 (21.0)
5/16-24
.65 (16.6)
2.165 (55)
0.51 (13.0)
2.56 (65.0)
CMH-MX0-50x5-KK1-P15=N250
CMH-MX0-50x5-KK1-P15=N250
50mm (1.97")
Hydraulic
120 BAR (1740 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
1.102 (28.0)
3.250 (82.55)
.433 (11.0)
0.250" NPTF
3/4-16
1.378 (35)
2.283 (58.0)
.886 (22.5)
3/8-24
.82 (20.8)
2.362 (60)
0.59 (15.0)
2.80 (71.0)
CMH-MX0-63x5-KK1-P15=N250
CMH-MX0-63x5-KK1-P15=N250
63mm (2.48")
Hydraulic
100 BAR (1450 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
1.416 (36.0)
3.750 (95.25)
.512 (13.0)
0.250" NPTF
1-14
1.772 (45)
2.717 (69.0)
1.024 (26.0)
1/2-20
.98 (24.9)
2.638 (67)
0.59 (15.0)
3.15 (80.0)
CMH-MX0-76x5-KK1-P15=N375
CMH-MX0-76x5-KK1-P15=N375
76mm (3.00")
Hydraulic
100 BAR (1450 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
1.772 (45.0)
4.500 (114.3)
.669 (17.0)
0.375" NPTF
1 1/4-12
2.205 (56)
3.386 (86.0)
1.161 (29.5)
5/8-18
1.14 (29.0)
3.071 (78)
0.75 (19.0)
3.74 (95.0)
CMH-MX0-101x5-KK1-P15=N37...
CMH-MX0-101x5-KK1-P15=N37...
101mm (4.00")
Hydraulic
100 BAR (1450 PSI)
-10 °C to 81 °C (14 F to ...
See catalog for available...
2.205 (56.0)
5.500 (139.7)
1.024 (26.0)
0.375" NPTF
1 1/2-12
2.756 (70)
4.173 (106.0)
1.378 (35.0)
5/8-18
1.54 (39.0)
3.78 (95)
1.02 (26.0)
122.0 (4.80)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求